Product overview
Description
The ESDAXLC5-1U2 is a unidirectional single line TVS diode designed to protect data lines or other I/O ports against ESD transients. The device is ideal for applications where both reduced line capacitance and board space saving are required.-
All features
- Unidirectional device
- Low clamping voltage:
- 10.4 V IEC 61000-4-2, 8 kV contact measured at 30 ns
- 13.7 V TLP 16 A IPP
- Very high bandwidth: 11.4 GHz
- 0201 package
- Ultra low PCB area: 0.18 mm2
- ECOPACK®2 and RoHS compliant component
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Jan 2016 | 26 Jan 2016 |
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 | 06 Aug 2019 | |||
06 Aug 2019 | 06 Aug 2019 | |||
14 Dec 2015 | 14 Dec 2015 | |||
13 Sep 2018 | 13 Sep 2018 |
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 | 09 Dec 2020 | |||
25 Aug 2020 | 25 Aug 2020 |
Presentations (4)
Resource title | Latest update | |||
---|---|---|---|---|
18 Nov 2019 | 18 Nov 2019 | |||
14 Apr 2021 | 14 Apr 2021 | |||
18 Dec 2015 | 18 Dec 2015 | |||
18 May 2015 | 18 May 2015 |
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 | 09 Apr 2021 | |||
09 Apr 2021 | 09 Apr 2021 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 02 Apr 2021 | 02 Apr 2021 | ||
ZIP | 17 Mar 2020 | 17 Mar 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDAXLC5-1U2 | Active | DFN2 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
ESDAXLC5-1U2 | 1 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | DFN2 | -55 | 150 | 5.5 | Uni-Directional | CHINA | 0.032 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors