-
The ESDAXLC6-1BT2Y is bidirectional single-line TVS diode designed to protect data lines or other I/O ports against ESD transients.
This device is ideal for applications where both reduced line capacitance and power absorption capability are required.
Key Features
- Single-line bidirectional protection
- Breakdown voltage = 6 V min.
- Extra low diode capacitance = 0.4 pF
- Lead-free package
- ECOPACK®2 compliant
- AEC-Q101 qualified
- Benefits
- Low capacitance for optimized data integrity
- Low leakage current < 50 nA
- Low PCB space consumption: 0.6 mm2
- Complies with the following standards:
-
IEC 61000-4-2 (exceeds level 4)
- 30 kV (air discharge)
- 16 kV (contact discharge)
-
ISO10605: C = 330 pF, R = 330 Ω
- 30 kV (air discharge)
- 12 kV (contact discharge)
-
ISO 7637-3:
- Pulse 3a: VS= -150 V
- Pulse 3b: VS= +100 V
-
IEC 61000-4-2 (exceeds level 4)
Featured Videos
This video is presenting ESD protections and Integrated Passives around the MCU
In this video, we explain why it is important to protect against electrostatic discharges. We give a quick demonstration to show exactly what happens when you shoot at a microcontroller with an ESD gun!
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Nov 2014 |
20 Nov 2014
|
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 |
06 Aug 2019
|
|||
04 Jan 2021 |
04 Jan 2021
|
|||
09 Jul 2019 |
09 Jul 2019
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
|
Flyers (3)
Resource title | Latest update | |||
---|---|---|---|---|
07 Nov 2019 |
07 Nov 2019
|
|||
02 Mar 2020 |
02 Mar 2020
|
|||
02 Mar 2020 |
02 Mar 2020
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
HW Model, CAD Libraries & SVD (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 20 May 2020 |
20 May 2020
|
||
ZIP | 26 Mar 2020 |
26 Mar 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDAXLC6-1BT2Y |
Active
|
SOD882T | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ESDAXLC6-1BT2Y | 1 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SOD882T | - | - | 6 | PHILIPPINES | 0.048 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors