-
The ESDAXLC6-1BU2 is a bidirectional single line TVS diode designed to protect the data lines or other I/O ports against ESD transients.
The device is ideal for applications where both reduced line capacitance and board space saving are required.
Key Features
- Bidirectional device
- Extra low diode capacitance: 0.4 pF
- Low leakage current
- 0201 SMD package size compatible
- Ultra small PCB area: 0.18 mm2
- ECOPACK®2 and RoHS compliant component
- Complies with the following standards:
-
IEC 61000-4-2 level 4
- ±15 kV (air discharge)
- ±8 kV (contact discharge)
-
IEC 61000-4-2 level 4
Featured Videos
This video is presenting ESD protections and Integrated Passives around the MCU
In this video, we explain why it is important to protect against electrostatic discharges. We give a quick demonstration to show exactly what happens when you shoot at a microcontroller with an ESD gun!
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 |
06 Aug 2019
|
|||
24 Mar 2020 |
24 Mar 2020
|
|||
09 Jul 2019 |
09 Jul 2019
|
Technical Notes & Articles (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2013 |
15 Feb 2013
|
|||
12 Dec 2014 |
12 Dec 2014
|
|||
25 Aug 2020 |
25 Aug 2020
|
Presentations (3)
Resource title | Latest update | |||
---|---|---|---|---|
18 May 2015 |
18 May 2015
|
|||
13 Dec 2019 |
13 Dec 2019
|
|||
18 May 2015 |
18 May 2015
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
07 Sep 2020 |
07 Sep 2020
|
|||
02 Mar 2020 |
02 Mar 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Jun 2020 |
29 Jun 2020
|
EDA Symbols, Footprints and 3D Models
All resources
HW Model, CAD Libraries & SVD (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Mar 2020 |
16 Mar 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDAXLC6-1BU2 |
Active
|
ST0201 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ESDAXLC6-1BU2 | 4 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | ST0201 | - | - | 6 | CHINA | 0.032 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors