ESDAXLC6-1BU2K

Obsolete

Single-line bidirectional ESD protection for high speed interface

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The ESDAXLC6-1BU2K is a bidirectional single line TVS diode designed to protect the data lines or other I/O ports against ESD transients.

    The device is ideal for applications where both reduced line capacitance and board space saving are required.

    Key Features

    • Bidirectional device
    • Extra low diode capacitance: 0.25 pF
    • Low leakage current
    • 0201 SMD package size compatible
    • Ultra small PCB area: 0.18 mm2
    • ECOPACK®2 and RoHS compliant component
    • Complies with the following standards:
      • IEC 61000-4-2 level 4
        • ±15 kV (air discharge)
        • ±8 kV (contact discharge)
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9436
      Single-line bidirectional ESD protection for high speed interface
      2.0
      332.5 KB
      PDF
      DS9436

      Single-line bidirectional ESD protection for high speed interface