Product overview
Description
The ESDAxxxP6 are monolithic arrays designed to protect up to 5 lines against ESD transients. These devices are ideal where board space saving and reduced line capacitance are required.-
All features
- 4 / 5 unidirectional (ESDA6V1P6 and ESDA6V1-5P6) and bidirectional (ESDA14V2BP6 and ESDA25-4BP6) Transil functions
- Breakdown voltage:
- VBR = 6.1 V min., 14.2 V min. and 25 V min.
- Low leakage current:
- < 500 nA (ESDA6V1P6 / ESDA6V1-5P6)
- < 1 μA (ESDA14V2BP6 and ESDA25-4BP6)
- Very small PCB area < 2.6 mm2
- Benefits:
- High ESD protection level
- High integration
- Suitable for high density boards
- Complies with the standard IEC 61000-4-2 level 4:
- 15 kV (air discharge)
- 8 kV (contact discharge)
- Complies with MIL STD 883E - method 3015-7: Class3
- 25 kV (human body model)
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Jun 2020 |
22 Jun 2020
|
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 |
06 Aug 2019
|
|||
24 Mar 2020 |
24 Mar 2020
|
|||
09 Jul 2019 |
09 Jul 2019
|
Technical Notes & Articles (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2013 |
15 Feb 2013
|
|||
12 Dec 2014 |
12 Dec 2014
|
|||
25 Aug 2020 |
25 Aug 2020
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Sep 2010 |
29 Sep 2010
|
Presentations (2)
Resource title | Latest update | |||
---|---|---|---|---|
18 May 2015 |
18 May 2015
|
|||
18 May 2015 |
18 May 2015
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 |
09 Apr 2021
|
|||
09 Apr 2021 |
09 Apr 2021
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Jun 2020 |
29 Jun 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
CAD Symbol & Footprint models (5 of 8)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 02 Apr 2021 |
02 Apr 2021
|
||
ZIP | 13 Mar 2020 |
13 Mar 2020
|
||
ZIP | 02 Apr 2021 |
02 Apr 2021
|
||
ZIP | 16 Mar 2020 |
16 Mar 2020
|
||
ZIP | 02 Apr 2021 |
02 Apr 2021
|
||
ZIP | 16 Mar 2020 |
16 Mar 2020
|
||
ZIP | 02 Apr 2021 |
02 Apr 2021
|
||
ZIP | 16 Mar 2020 |
16 Mar 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDA14V2BP6 |
Active
|
SOT666 | Industrial | Ecopack2 | |
ESDA25-4BP6 |
Active
|
SOT666 | Industrial | Ecopack1 | |
ESDA6V1-5P6 |
Active
|
SOT666 | Industrial | Ecopack2 |
|
ESDA6V1P6 |
Active
|
SOT666 | Industrial | Ecopack2 |
|
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ESDA6V1-5P6 | 5 distributors |
Active
|
EAR99 | NEC | Tape And Reel | SOT666 | - | - | 6.1 | CHINA | 0.077 / 100 | |||
ESDA6V1P6 | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SOT666 | - | - | 6.1 | CHINA | 0.077 / 100 | ||
ESDA25-4BP6 | 3 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SOT666 | - | - | 25 | CHINA | 0.113 / 100 | ||
ESDA14V2BP6 | 3 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SOT666 | - | - | 14.2 | CHINA | 0.113 / 100 |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.077 / 100(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors