-
These devices are dual-line transient voltage suppressor (TVS) specifically designed for the protection of automotive CAN bus lines against electrostatic discharge (ESD).
Their improved parameters make them compliant with all key drivers in automotive: CAN-FD, LIN, FlexRay, MOST, SENT, USB, etc.
Key Features
- AEC-Q101 qualified
- Dual-line ESD and EOS protection
- Breakdown voltage, VBR:
- ESDCAN02-2BWY: 28.5 V
- ESDCAN03-2BWY: 26.5 V
- ESDCAN04-2BWY: 27.5 V
- ESDCAN05-2BWY: 39 V
- ESDCAN06-2BWY: 38 V
- Bidirectional device
- Max pulse power up to 170 W (8/20 μs)
- Low clamping factor VCL / VBR
- Low leakage current
- ECOPACK®2 ROHS compliant component
- UL94, V0
- J-STD-020 MSL level 1
- IPC7531 footprint and JEDEC registered package
- ISO 16750-2 (Jump start and reversed battery tests)
- ISO 10605 - C = 150 pF, R = 330 Ω, exceeds level 4:
- ±30 kV (air discharge)
- ±30 kV (contact discharge)
- ISO 10605 - C = 330 pF, R = 330 Ω exceeds level 4:
- ±30 kV (air discharge)
- ±30 kV (contact discharge)
- ISO 7637-3:
- Pulse 3a: -150 V
- Pulse 3b: +150 V
- Pulse 2a: +/- 85 V
Featured Videos
This video is presenting ESD protections and Integrated Passives around the MCU
In this video, we explain why it is important to protect against electrostatic discharges. We give a quick demonstration to show exactly what happens when you shoot at a microcontroller with an ESD gun!
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Nov 2018 |
21 Nov 2018
|
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 |
06 Aug 2019
|
|||
04 Jan 2021 |
04 Jan 2021
|
|||
09 Jul 2019 |
09 Jul 2019
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
07 Nov 2019 |
07 Nov 2019
|
|||
02 Mar 2020 |
02 Mar 2020
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
HW Model, CAD Libraries & SVD (3)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 04 Jul 2019 |
04 Jul 2019
|
||
ZIP | 20 May 2020 |
20 May 2020
|
||
ZIP | 11 Apr 2019 |
11 Apr 2019
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDCAN02-2BWY |
Active
|
SOT323 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ESDCAN02-2BWY | 2 distributors |
Active
|
EAR99 | NEC | Tape And Reel | SOT323 | - | 175 | 28.5 | CHINA | 0.054 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.054 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors