ESDCAN03-2BM3Y

Active

Automotive dual-line TVS in DFN for CAN bus protection

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This device is a dual-line transient voltage suppressor (TVS) specifically designed to protect the CAN H and CAN L pins of an automotive CAN transceiver against electrostatic discharge (ESD) and ISO 7637-3. The ESDCAN03-2BM3Y complies with all the physical layer constraints (jump start, reverse polarity, …) without compromising the low clamping voltage for an efficient CAN bus protection.
The low line capacitance of each ESD diode makes this CAN protection compatible not only with CAN-FD but also with high speed and high data rate buses like FlexRay, USB and more.
  • All features

    • AEC-Q101 qualified
    • Dual-line ESD and EOS protection
    • Triggering voltage, VTRIG min = 28 V
    • QFN-3L 1.1 x 1.0 x 0.55 package also called DFN1110
    • Bidirectional device
    • Max pulse power up to 3.3 A (8/20 μs)
    • Low clamping factor VCL / VBR
    • Low leakage current
    • ECOPACK2 ROHS compliant component
    • UL94, V0
    • J-STD-020 MSL level 1
    • IPC7531 footprint and JEDEC registered package
    • ISO 16750-2 (Jump start and reversed battery tests)
    • ISO 10605 / IEC 61000-4-2- C = 150 pF, R = 330 Ω, exceeds level 4:
      • ±15 kV (contact and air discharge)
    • ISO 10605 - C = 330 pF, R = 2 kΩ:
      • ±30 kV (contact and air discharge)
    • ISO 10605 - C = 330 pF, R = 330 Ω:
      • ±12 kV (contact and air discharge)
    • ISO 7637-3:
      • Pulse 3a: -150 V
      • Pulse 3b: +150 V
      • Pulse 2a: +/- 85 V

Recommended for you

Premium Content

Whitepaper | Design challenges behind EV traction inverters - Download this free whitepaper dedicated to the role and design challenges engineers face when developing and designing traction inverters for electric vehicles.

Related Applications

Functions

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDCAN03-2BM3Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDCAN03-2BM3Y
Active
QFN-3L WF Automotive Ecopack2

ESDCAN03-2BM3Y

Package:

QFN-3L WF

Material Declaration**:

PDF

Marketing Status

Active

Package

QFN-3L WF

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDCAN03-2BM3Y Available at 1 distributors

Distributor availability ofESDCAN03-2BM3Y

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 7518 1 Order Now

Distributor reported inventory date: 2021-09-16

Distributor Name

MOUSER

Stock

7518

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-16

Free Sample Buy Direct
Active
EAR99 NEC Tape And Reel QFN-3L WF -55 175 28 0.048 / 1k
MORE INFO

Unit Price (US$):

0.048

Country of Origin:

MALAYSIA

ESDCAN03-2BM3Y

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.048 / 1k

Distributor availability ofESDCAN03-2BM3Y

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 7518 1 Order Now

Distributor reported inventory date: 2021-09-16

Distributor Name

MOUSER

Stock

7518

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-16

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

QFN-3L WF

Operating Temperature (°C)

(min)

-55

(max)

175

Breakdown Voltage (V) (min)

28

Budgetary Price (US$)* / Qty

0.048 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors