Product overview
Description
These devices are dual-line transient voltage suppressor (TVS) specifically designed for the protection of automotive CAN bus lines against electrostatic discharge (ESD). Their improved parameters make them compliant with all key drivers in automotive: CAN-FD, LIN, FlexRay, MOST, SENT, USB, etc.-
All features
- AEC-Q101 qualified
- Dual-line ESD and EOS protection
- Breakdown voltage, VBR:
- ESDCAN02-2BWY: 28.5 V
- ESDCAN03-2BWY: 26.5 V
- ESDCAN04-2BWY: 27.5 V
- ESDCAN05-2BWY: 39 V
- ESDCAN06-2BWY: 38 V
- Bidirectional device
- Max pulse power up to 170 W (8/20 μs)
- Low clamping factor VCL / VBR
- Low leakage current
- ECOPACK®2 ROHS compliant component
- UL94, V0
- J-STD-020 MSL level 1
- IPC7531 footprint and JEDEC registered package
- ISO 16750-2 (Jump start and reversed battery tests)
- ISO 10605 - C = 150 pF, R = 330 Ω, exceeds level 4:
- ±30 kV (air discharge)
- ±30 kV (contact discharge)
- ISO 10605 - C = 330 pF, R = 330 Ω exceeds level 4:
- ±30 kV (air discharge)
- ±30 kV (contact discharge)
- ISO 7637-3:
- Pulse 3a: -150 V
- Pulse 3b: +150 V
- Pulse 2a: +/- 85 V
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Nov 2018 | 21 Nov 2018 |
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 | 06 Aug 2019 | |||
16 Apr 2021 | 16 Apr 2021 | |||
09 Jul 2019 | 09 Jul 2019 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 | 25 Aug 2020 |
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 | |||
09 Apr 2021 | 09 Apr 2021 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
SPICE models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 04 Jul 2019 | 04 Jul 2019 |
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 20 May 2020 | 20 May 2020 | ||
ZIP | 11 Apr 2019 | 11 Apr 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDCAN03-2BWY | Active | SOT323 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ESDCAN03-2BWY | 1 distributors | Active | EAR99 | NEC | Tape And Reel | SOT323 | - | 175 | 26.5 | CHINA | 0.06 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.06 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors