ESDCAN05-2BWY

Active
Education

Automotive dual-line TVS in SOT323-3L for CAN bus (24 V system)

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

These devices are dual-line transient voltage suppressor (TVS) specifically designed for the protection of automotive CAN bus lines against electrostatic discharge (ESD). Their improved parameters make them compliant with all key drivers in automotive: CAN-FD, LIN, FlexRay, MOST, SENT, USB, etc.
  • All features

    • AEC-Q101 qualified
    • Dual-line ESD and EOS protection
    • Breakdown voltage, VBR:
      • ESDCAN02-2BWY: 28.5 V
      • ESDCAN03-2BWY: 26.5 V
      • ESDCAN04-2BWY: 27.5 V
      • ESDCAN05-2BWY: 39 V
      • ESDCAN06-2BWY: 38 V
    • Bidirectional device
    • Max pulse power up to 170 W (8/20 μs)
    • Low clamping factor VCL / VBR
    • Low leakage current
    • ECOPACK®2 ROHS compliant component
    • UL94, V0
    • J-STD-020 MSL level 1
    • IPC7531 footprint and JEDEC registered package
    • ISO 16750-2 (Jump start and reversed battery tests)
    • ISO 10605 - C = 150 pF, R = 330 Ω, exceeds level 4:
      • ±30 kV (air discharge)
      • ±30 kV (contact discharge)
    • ISO 10605 - C = 330 pF, R = 330 Ω exceeds level 4:
      • ±30 kV (air discharge)
      • ±30 kV (contact discharge)
    • ISO 7637-3:
      • Pulse 3a: -150 V
      • Pulse 3b: +150 V
      • Pulse 2a: +/- 85 V

You might also like...

Recommended for you

Premium Content

Whitepaper | Design challenges behind EV traction inverters - Download this free whitepaper dedicated to the role and design challenges engineers face when developing and designing traction inverters for electric vehicles.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-OET003V1

      Active

      Evaluation board for automotive-grade ESD protection

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-OET003V1

      Description:

      Evaluation board for automotive-grade ESD protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDCAN05-2BWY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDCAN05-2BWY
Active
SOT323 Automotive Ecopack2

ESDCAN05-2BWY

Package:

SOT323

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDCAN05-2BWY Available at 1 distributors

Distributor availability ofESDCAN05-2BWY

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 4 1 Order Now

Distributor reported inventory date: 2021-08-04

Distributor Name

Farnell Element14

Stock

4

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-08-04

Active
EAR99 NEC Tape And Reel SOT323 - 175 39 0.065 / 1k
MORE INFO

Unit Price (US$):

0.065

Country of Origin:

CHINA

ESDCAN05-2BWY

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.065 / 1k

Distributor availability ofESDCAN05-2BWY

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 4 1 Order Now

Distributor reported inventory date: 2021-08-04

Distributor Name

Farnell Element14

Stock

4

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-08-04

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT323

Operating Temperature (°C)

(min)

-

(max)

175

Breakdown Voltage (V) (min)

39

Budgetary Price (US$)* / Qty

0.065 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors