ESDCAN24-2BLY

Active

Automotive dual-line TVS in SOT23-3L for CAN bus (12 V system)

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The ESDCAN0xx-2BLY are dual-line TVS specifically designed for the protection of automotive CAN bus lines against electrostatic discharge (ESD). Its improved parameters make it compliant with all key interfaces in automotive: CAN-FD, LIN, FlexRay, MOST, SENT, USB, etc.
  • All features

    • AEC-Q101 qualified
    • Dual-line ESD and EOS protection
    • Breakdown voltage: VBR
      • ESDCAN01-2BLY: 25 V
      • ESDCAN24-2BLY: 27 V
      • ESDCAN04-2BLY: 27.5 V
      • ESDCAN06-2BLY: 38 V
    • Bidirectional device
    • Max pulse power up to 230 W (8/20 μs)
    • Low clamping factor VCL / VBR
    • Low leakage current
    • ECOPACK ROHS compliant component
    • UL94, V0
    • J-STD-020 MSL level 1
    • IPC7531 footprint and JEDEC registered package
    • ISO 16750-2 (Jump start and reversed battery tests)
    • ISO 10605 - C = 150 pF, R = 330 Ω, exceeds level 4:
      • ±30 kV (air discharge)
      • ±30 kV (contact discharge)
    • ISO 10605 - C = 330 pF, R = 330 Ω exceeds level 4:
      • ±30 kV (air discharge)
      • ±30 kV (contact discharge)
    • ISO 7637-3:
      • Pulse 3a: -150 V
      • Pulse 3b: +150 V
      • Pulse 2a: +/- 85 V

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-OET003V1

      Active

      Evaluation board for automotive-grade ESD protection

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-OET003V1

      Description:

      Evaluation board for automotive-grade ESD protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDCAN24-2BLY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDCAN24-2BLY
Active
SOT23-3L Automotive Ecopack2

ESDCAN24-2BLY

Package:

SOT23-3L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-3L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDCAN24-2BLY Available at 7 distributors

Distributor availability ofESDCAN24-2BLY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 43340 1 Order Now
RS COMPONENTS EUROPE 6000 25 Order Now
AVNET AMERICA 72681 0 Order Now
FUTURE WORLDWIDE 9358 1 Order Now
Newark Element14 AMERICA 1030 0 Order Now
MOUSER WORLDWIDE 15632 1 Order Now
Farnell Element14 EUROPE 19499 1 Order Now

Distributor reported inventory date: 2021-04-20

Distributor Name

DIGIKEY

Stock

43340

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

6000

Min.Order

25

Region

EUROPE Order Now

AVNET

Stock

72681

Min.Order

0

Region

AMERICA Order Now

FUTURE

Stock

9358

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

1030

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

15632

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

19499

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-20

Buy Direct
Active
EAR99 NEC Tape And Reel SOT23-3L -40 150 27 0.06 / 1k
MORE INFO

Unit Price (US$):

0.06

Country of Origin:

CHINA

ESDCAN24-2BLY

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.06 / 1k

Distributor availability ofESDCAN24-2BLY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 43340 1 Order Now
RS COMPONENTS EUROPE 6000 25 Order Now
AVNET AMERICA 72681 0 Order Now
FUTURE WORLDWIDE 9358 1 Order Now
Newark Element14 AMERICA 1030 0 Order Now
MOUSER WORLDWIDE 15632 1 Order Now
Farnell Element14 EUROPE 19499 1 Order Now

Distributor reported inventory date: 2021-04-20

Distributor Name

DIGIKEY

Stock

43340

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

6000

Min.Order

25

Region

EUROPE Order Now

AVNET

Stock

72681

Min.Order

0

Region

AMERICA Order Now

FUTURE

Stock

9358

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

1030

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

15632

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

19499

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-20

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT23-3L

Operating Temperature (°C)

(min)

-40

(max)

150

Breakdown Voltage (V) (min)

27

Budgetary Price (US$)* / Qty

0.06 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors