ESDX051-2BU3

Active

Dual line bidirectional ESD protection for high speed interface

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The ESDX051-2BU3 is a bidirectional single line TVS diode designed to protect the data line or other I/O ports against ESD transients. The device is ideal for applications where reduced line capacitance and board space saving are required.
  • All features

    • Extra low diode capacitance: 0.13 pF
    • Bidirectional device, 2 lines in 0201
    • Low leakage current
    • 0201 package
    • ECOPACK2 compliant component
    • Complies with IEC 61000-4-2 level 4
      • ±15 kV (air discharge)
      • ±8 kV (contact discharge)

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDX051-2BU3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDX051-2BU3
Active
CSPS BUMPLESS COATING Industrial Ecopack2

ESDX051-2BU3

Package:

CSPS BUMPLESS COATING

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSPS BUMPLESS COATING

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDX051-2BU3 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel CSPS BUMPLESS COATING - - 6 0.05 / 1k
MORE INFO

Directionality:

Bi-Directional

Unit Price (US$):

0.05

Country of Origin:

CHINA

ESDX051-2BU3

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.05 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

CSPS BUMPLESS COATING

Operating Temperature (°C)

(min)

-

(max)

-

Breakdown Voltage (V) (min)

6

Directionality

Bi-Directional

Budgetary Price (US$)* / Qty

0.05 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors