Product overview
Description
Bidirectional single line TVS diode designed to protect the data lines or other I/O ports against ESD transients. The ESDZV053-1BF5 is a very small 16 kV ESD protection with high efficiency, ideal for applications where both reduced line capacitance, board space saving and high ESD protection levels are required.-
All features
- Ultra-low clamping voltage: +/-10 V IEC 61000-4-2 8 kV contact discharge at 30 ns
- Bidirectional device
- Low leakage current
- 01005 size package
- Exceeds IEC 61000-4-2 standards:
- ±16 kV (contact discharge)
- ±16 kV (air discharge)
- ECOPACK2 compliant component
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Oct 2019 | 15 Oct 2019 |
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 | 06 Aug 2019 | |||
24 Mar 2020 | 24 Mar 2020 | |||
09 Jul 2019 | 09 Jul 2019 |
Technical Notes & Articles (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2013 | 15 Feb 2013 | |||
12 Dec 2014 | 12 Dec 2014 | |||
25 Aug 2020 | 25 Aug 2020 |
Presentations (2)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 | |||
18 May 2015 | 18 May 2015 |
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 | 09 Apr 2021 | |||
09 Apr 2021 | 09 Apr 2021 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDZV053-1BF5 | Active | ST01005 | Industrial | Ecopack2 | |
ESDZV053-1BF5
Package:
ST01005Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
ESDZV053-1BF5 | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape And Reel | ST01005 | - | - | 9 | CHINA | 0.012 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.012 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors