ESDZV5-1BV2

Active

Ultra Low clamping single line bidirectional ESD protection in extra small 01005 package

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

Bidirectional single line TVS diode designed to protect the data lines or other I/O ports against ESD transients. The ESDZV5-1BV2 is the smallest and most efficient 15 kV ESD protection, ideal for applications where both reduced line capacitance, board space saving and high ESD protection levels are required.
  • All features

    • Ultra-low clamping voltage: +/-7 V IEC 61000-4-2 8 kV contact discharge at 30 ns
    • Bidirectional device
    • Low leakage current
    • 01005 package
    • ECOPACK2 compliant component
    • ESD / transient protection according to:
      • IEC61000-4-2 (ESD): 15kV / 25kV contact / air discharge
      • IEC61000-4-4 (EFT): 40A
      • IEC61000-4-5 (surge): 5A

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDZV5-1BV2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDZV5-1BV2
Active
ST01005 Industrial Ecopack2

ESDZV5-1BV2

Package:

ST01005

Material Declaration**:

PDF XML

Marketing Status

Active

Package

ST01005

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
ESDZV5-1BV2 Available at 1 distributors

Distributor availability ofESDZV5-1BV2

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 870 1 Order Now

Distributor reported inventory date: 2021-09-27

Distributor Name

MOUSER

Stock

870

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-27

Free Sample Buy Direct
Active
EAR99 NEC Tape And Reel ST01005 - - 5.8 0.017 / 1k
MORE INFO

Unit Price (US$):

0.017

Country of Origin:

SINGAPORE

ESDZV5-1BV2

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.017 / 1k

Distributor availability ofESDZV5-1BV2

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 870 1 Order Now

Distributor reported inventory date: 2021-09-27

Distributor Name

MOUSER

Stock

870

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-27

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

ST01005

Operating Temperature (°C)

(min)

-

(max)

-

Breakdown Voltage (V) (min)

5.8

Budgetary Price (US$)* / Qty

0.017 / 1k

Country of Origin

SINGAPORE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors