Product overview
Description
The ESDZX051-1BF4 is a bidirectional single line TVS diode designed to protect the data lines or other I/O ESD transients. Thanks to extra low capacitance, ESDZX051-1BF4 can protect high speed differential lines with no impact on signal integrity. With an extremely low clamping voltage, ESDZX051-1BF4 is able to protect the most sensitive, submicron technology circuits.-
All features
- Ultra-low clamping voltage: 10 V TLP at 16 A Ipp
- Bidirectional protection diode
- Very high bandwidth: 24 GHz
- Very low dynamic resistance: 0.5 Ω
- Suitable for RF antenna application with very low harmonic:
-
H3 < -50 dBm at 20 dBm power:
710 MHz, 824 MHz and 2.4 GHz
-
H3 < -50 dBm at 20 dBm power:
- ST0201 package
- ECOPACK2 compliant component
- Exceeds IEC 61000-4-2 level 4:
- ±12 kV (contact discharge)
- ±20 kV (air discharge)
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2020 |
16 Apr 2020
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 |
06 Aug 2019
|
|||
06 Aug 2019 |
06 Aug 2019
|
|||
14 Dec 2015 |
14 Dec 2015
|
|||
13 Sep 2018 |
13 Sep 2018
|
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 |
09 Dec 2020
|
|||
25 Aug 2020 |
25 Aug 2020
|
Presentations (4)
Resource title | Latest update | |||
---|---|---|---|---|
18 Nov 2019 |
18 Nov 2019
|
|||
18 May 2015 |
18 May 2015
|
|||
18 Dec 2015 |
18 Dec 2015
|
|||
18 May 2015 |
18 May 2015
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 |
09 Apr 2021
|
|||
09 Apr 2021 |
09 Apr 2021
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Jun 2020 |
29 Jun 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 08 Dec 2020 |
08 Dec 2020
|
||
ZIP | 08 Dec 2020 |
08 Dec 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDZX051-1BF4 |
Active
|
ST0201 | Industrial | Ecopack2 |
|
ESDZX051-1BF4
Package:
ST0201Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
ESDZX051-1BF4 | 3 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | ST0201 | -55 | 150 | - | Bi-Directional | FRANCE | 0.018 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors