ETP01-2821

Active

Protection for Ethernet lines

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The ETP01 series is a low capacitance transient surge arrestor designed for protection of high debit rate communication network. Planar technology used combines a high surge capability to comply with Telcordia GR1089 Intrabuilding and ITU-T K20/21, and low capacitance to avoid distortion of high speed signals such as Ethernet.
  • All features

    • Differential and common mode protection
    • Telcordia GR1089 Intrabuilding: 150 A, 2/10 μs
    • ITU-T K20/21: 40 A, 5/310 μs
    • Low capacitance: 13 pF max at 0 V
    • UL94 V0 approved resin
    • SO-8 package is JEDEC registered
    • Benefits
      • Trisil™ technology is not subject to ageing and provides a fail safe mode in short circuit for a better protection.
      • This series is used to help equipment to meet main standards such as UL61950, IEC 950 / CSA C22.2 and UL1459.
    • Complies with the following standards
      • IEC 61000-4-2: Level 4
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • MIL STD 883E-Method 3015-7: class3:
        • 25 kV (Human body model)
      • Telcordia GR-1089 Core: 100 A, 2/10 μs
      • ITU-T K20/21: 37.5 A, 5/310 μs
      • IEC 61000-4-5: 4 kV, 42 Ω, 96 A, 8/20 μs
      • IEC 61000-4-4 EFT : 40A (5/50ns)

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ETP01-2821

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ETP01-2821RL
Active
SO-8 Industrial Ecopack2

ETP01-2821RL

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
ETP01-2821RL Available at 1 distributors

Distributor availability ofETP01-2821RL

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 2220 1 Order Now

Distributor reported inventory date: 2021-06-07

Distributor Name

RS COMPONENTS

Stock

2220

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-07

Active
EAR99 NEC Tape And Reel SO-8 - - 28 0.325 / 1k
MORE INFO

Directionality:

Bi-Directional

Unit Price (US$):

0.325

Country of Origin:

CHINA

ETP01-2821RL

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.325 / 1k

Distributor availability ofETP01-2821RL

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 2220 1 Order Now

Distributor reported inventory date: 2021-06-07

Distributor Name

RS COMPONENTS

Stock

2220

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-07

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-8

Operating Temperature (°C)

(min)

-

(max)

-

VRM (V) (max)

28

Directionality

Bi-Directional

Budgetary Price (US$)* / Qty

0.325 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors