HDMIULC6-4F3

Obsolete

4-line, ultralarge bandwhith ESD protection

Download datasheet
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The HDMIULC6-4F3 is a monolithic, application specific discrete device dedicated to ESD protection of the HDMI connection. It also offers the same high level of protection for IEEE 1394a and IEEE 1394b/c, USB 2.0, Ethernet links, and video lines.

    Its ultrahigh cutoff frequency (7 GHz) secures a high level of signal integrity. The device topology provides this integrity without compromising the complete protection of ICs against the most stringent ESD strikes.

    Key Features

    • 4-line 15 kV ESD protection
    • Ultralow line capacitance: 1.1 pF
    • Ultralarge bandwidth
      • no influence on signal rise and fall times
      • maximized number of signal harmonics
    • Flow-through layout with type C HDMI™ connector
    • Low PCB space area: 1.76 mm² footprint
    • Very low leakage current 70 nA
    • 0.4 mm pitch Flip-Chip package (wafer level CSP) to minimize parasitic inductances
    • RoHS compliant
    • Complies with the standards:
      • IEC 61000-4-2 Level 4
        • ± 15 kV (air discharge)
        • ± 8 kV (contact discharge)
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6163
      4-line, ultralarge bandwidth ESD protection
      3.0
      280.12 KB
      PDF
      DS6163

      4-line, ultralarge bandwidth ESD protection

Support & Feedback