HDMIULC6-4SC6Y

Active

Automotive ultra large bandwidth ESD protection

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The HDMIULC6-4SC6Y is a monolithic, application specific discrete device dedicated to ESD protection of the HDMI connection. It also offers the same high level of protection for IEEE 1394a and IEEE 1394b/c, USB 2.0, Ethernet links, and video lines. Its ultrahigh cutoff frequency (5.3 GHz) secures a high level of signal integrity. The device topology provides this integrity without compromising the complete protection of ICs against the most stringent ESD strikes.
  • All features

    • 4-line 15 kV ESD protection
    • Protects VBUSwhen applicable
    • Ultrahigh bandwidth - no influence on signal rise and fall times - maximized number of signal harmonics
    • Very low leakage current: 0.5 μA max.
    • Fast response time compared with varistors
    • SOT23-6L package
    • RoHS compliant
    • Benefits
      • ESD standards compliance guaranteed at device level, hence greater immunity at system level
      • ESD protection of VBUSwhen applicable.
      • High efficiency due to low residual voltage when confronted by an ESD surge
      • Minimized rise and fall times for maximum data integrity
      • Consistent D+ / D- signal balance:
        • Ultralow impact on intra-, inter-pair skew
        • Matching high bit rate HDMI requirements and ready for future evolution
      • Low PCB space occupation - 9 mm2maximum footprint
      • Higher reliability offered by monolithic integration
    • Complies with these standards:
      • IEC 61000-4-2 level 4
        • 15 kV air discharge
        • 8 kV (and up to 15 kV) contact discharge

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - HDMIULC6-4SC6Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
HDMIULC6-4SC6Y
Active
SOT23-6L Automotive Ecopack2

HDMIULC6-4SC6Y

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
HDMIULC6-4SC6Y No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel SOT23-6L -40 150 6 0.208 / 100
MORE INFO

Unit Price (US$):

0.208

Country of Origin:

MALAYSIA

HDMIULC6-4SC6Y

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.208 / 100

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT23-6L

Operating Temperature (°C)

(min)

-40

(max)

150

Breakdown Voltage (V) (min)

6

Budgetary Price (US$)* / Qty

0.208 / 100

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors