Product overview
Description
The HSP031-1BM6 is a single channel ESD array with a rail to rail architecture designed to protect 2 differential lines from over voltages event caused by ESD, surge (8/20 µs). Packaged in a QFN-6L, the device is designed specifically for the protection of high-speed differential lines such as Ethernet 10 Gbps.-
All features
- High ESD protection level exceeding IEC 61000-4-2 level 4:
- ±30kV (contact discharge)
- ±30kV (air discharge)
- High IEC 61000-4-5 surge capability: 10 A
- Very low dynamic resistance: 0.25 Ohm
- Low capacitance: 0.7 pF
- High ESD protection level exceeding IEC 61000-4-2 level 4:
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 Jun 2020 |
03 Jun 2020
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 |
06 Aug 2019
|
|||
06 Aug 2019 |
06 Aug 2019
|
|||
14 Dec 2015 |
14 Dec 2015
|
|||
13 Sep 2018 |
13 Sep 2018
|
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 |
09 Dec 2020
|
|||
25 Aug 2020 |
25 Aug 2020
|
Presentations (4)
Resource title | Latest update | |||
---|---|---|---|---|
18 Nov 2019 |
18 Nov 2019
|
|||
18 May 2015 |
18 May 2015
|
|||
18 Dec 2015 |
18 Dec 2015
|
|||
18 May 2015 |
18 May 2015
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
07 Sep 2020 |
07 Sep 2020
|
|||
02 Mar 2020 |
02 Mar 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Jun 2020 |
29 Jun 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Model, CAD Libraries & SVD (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 06 Jan 2021 |
06 Jan 2021
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HSP031-1BM6 |
Active
|
QFN-6L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
HSP031-1BM6 | 3 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | QFN-6L | - | - | 9 | Bi-Directional | CHINA | 0.246 / 300 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors