Product overview
Description
The HSP051-2W3Y is an ESD array designed for high-speed differential lines protection. The ultralow capacitance variation ensures negligible influence on signal-skew.-
All features
- AEC-Q101 qualified
- Flow-through routing to keep signal integrity
- Ultra large bandwidth: 3 GHz
- Ultra low capacitance: 0.7 pF
- Extended operating junction temperature range: -40 °C to 150 °C
- RoHS compliant
- Complies with ISO 10605 - C = 150 pF, R = 330 Ω exceeds level 4
- ±12 kV (contact discharge)
- ±15 kV (air discharge)
- Complies with ISO 10605 - C = 330 pF, R = 330 Ω
- ±8 kV (contact discharge)
- ±12 kV (air discharge)
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Aug 2018 |
16 Aug 2018
|
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 |
06 Aug 2019
|
|||
04 Jan 2021 |
04 Jan 2021
|
|||
09 Jul 2019 |
09 Jul 2019
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
07 Nov 2019 |
07 Nov 2019
|
|||
02 Mar 2020 |
02 Mar 2020
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Model, CAD Libraries & SVD (3)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 18 Jun 2020 |
18 Jun 2020
|
||
ZIP | 28 May 2020 |
28 May 2020
|
||
ZIP | 17 Mar 2020 |
17 Mar 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HSP051-2W3Y |
Active
|
SOT323 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
HSP051-2W3Y | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Tape And Reel | SOT323 | - | - | 5 | MALAYSIA | 0.07 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.07 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors