Product overview
Description
The HSP051-4M5 is a 4-channel ESD array with a rail to rail architecture designed specifically for the protection of high speed differential lines. The device is packaged in μQFN 1.3 mm x 0.8 mm with a 500 μm pitch.-
All features
- Very compact 500 µm pitch package, for easy PCB layout
- Very-large bandwidth: 11.5 GHz
- Very-low capacitance: 0.2 pF (I/O to I/O) and 0.35 pF (I/O to GND)
- Very low dynamic resistance : 0.35 Ω
- Low leakage current: < 1 nA
- High ESD protection level
- High integration
- Suitable for high density boards
- Extended operating junction temperature range : -40 °C to 150 °C
- Exceeds IEC 61400-4-2 level standard:
- ±20 kV (contact discharge)
- ±30 kV (air discharge)
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Feb 2019 | 08 Feb 2019 |
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 | 06 Aug 2019 | |||
06 Aug 2019 | 06 Aug 2019 | |||
14 Dec 2015 | 14 Dec 2015 | |||
13 Sep 2018 | 13 Sep 2018 |
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 | 09 Dec 2020 | |||
25 Aug 2020 | 25 Aug 2020 |
Presentations (4)
Resource title | Latest update | |||
---|---|---|---|---|
18 Nov 2019 | 18 Nov 2019 | |||
14 Apr 2021 | 14 Apr 2021 | |||
18 Dec 2015 | 18 Dec 2015 | |||
18 May 2015 | 18 May 2015 |
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 | 09 Apr 2021 | |||
09 Apr 2021 | 09 Apr 2021 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 May 2020 | 28 May 2020 | ||
ZIP | 28 May 2020 | 28 May 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HSP051-4M5 | Active | uDFN-5L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
HSP051-4M5 | 1 distributors | Active | EAR99 | NEC | Tape And Reel | uDFN-5L | - | 150 | 5.7 | Uni-Directional | CHINA | 0.0563 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.0563 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors