-
The HSP054-4N10 is a 4 channel ESD array with a rail to rail architecture.
The HSP054-4N10 is designed to protect most sensitive, submicron technology circuits, thanks to its very low clamping voltage < 9 V under a 8 KV ESD surge.
HSP054-4N10 high protection level is achieved with no compromise on high speed lines signal integrity, thanks to ST new extra low capacitance technology.
The device is packaged in μQFN 1.9 mm x 1 mm with a 400 μm pitch.Key Features
- Flow-through routing to keep signal integrity
- Unidirectional protection
- Ultra large bandwidth: 12 GHz (I/O2 to GND)
- Ultra-low capacitance: 0.30 pF
- Ultra-low clamping voltage: 9 V at 16 A TLP
- Extended operating junction temperature range: -40 °C to 150 °C
- RoHS compliant
- Exceeds IEC 61000-4-2 level 4:
- ±15 kV (contact discharge)
- ±30 kV (air discharge)
Featured Videos
This video is presenting ESD protections and Integrated Passives around the MCU
In this video, we explain why it is important to protect against electrostatic discharges. We give a quick demonstration to show exactly what happens when you shoot at a microcontroller with an ESD gun!
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 Dec 2019 |
12 Dec 2019
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 |
06 Aug 2019
|
|||
06 Aug 2019 |
06 Aug 2019
|
|||
14 Dec 2015 |
14 Dec 2015
|
|||
13 Sep 2018 |
13 Sep 2018
|
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 |
09 Dec 2020
|
|||
25 Aug 2020 |
25 Aug 2020
|
Presentations (4)
Resource title | Latest update | |||
---|---|---|---|---|
18 Nov 2019 |
18 Nov 2019
|
|||
18 May 2015 |
18 May 2015
|
|||
18 Dec 2015 |
18 Dec 2015
|
|||
18 May 2015 |
18 May 2015
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
07 Sep 2020 |
07 Sep 2020
|
|||
02 Mar 2020 |
02 Mar 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Jun 2020 |
29 Jun 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HSP054-4N10 |
Active
|
DFN.19.10.032.040-8L-E | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
HSP054-4N10 | 2 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DFN.19.10.032.040-8L-E | -40 | 150 | - | Uni-Directional | CHINA | 0.0563 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors