Product overview
Description
The HSP061-4M10 is a 4-channel ESD array with a rail to rail architecture designed specifically for the protection of high speed differential lines. The ultralow variation of the capacitance ensures very low influence on signal-skew. The large bandwidth makes the device compatible with 3.4 Gbps.The device is packaged in μQFN-10L 2.5 x 1 mm with a 500 μm pitch, which minimizes the PCB area.
-
All features
- Flow-through routing to keep signal integrity
- Ultralarge bandwidth: 8.7 GHz
- Ultralow capacitance: 0.3 pF
- Low leakage current: 70 nA at 25 °C
- Extended operating junction temperature range: -40 °C to 150 °C
- Thin package: 0.5 mm max.
- RoHS compliant
- Benefits
- High ESD robustness of the equipment
- Suitable for high density boards
- Complies with following standards
- MIL-STD 883G Method 3015-7 Class 3B:
- 8 kV
- IEC 61000-4-2 level 4:
- 8 kV (contact discharge)
- 15 kV (air discharge)
- MIL-STD 883G Method 3015-7 Class 3B:
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Feb 2018 | 23 Feb 2018 |
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 | 06 Aug 2019 | |||
06 Aug 2019 | 06 Aug 2019 | |||
14 Dec 2015 | 14 Dec 2015 | |||
13 Sep 2018 | 13 Sep 2018 |
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 | 09 Dec 2020 | |||
25 Aug 2020 | 25 Aug 2020 |
Presentations (4)
Resource title | Latest update | |||
---|---|---|---|---|
18 Nov 2019 | 18 Nov 2019 | |||
14 Apr 2021 | 14 Apr 2021 | |||
18 Dec 2015 | 18 Dec 2015 | |||
18 May 2015 | 18 May 2015 |
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 | 09 Apr 2021 | |||
09 Apr 2021 | 09 Apr 2021 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
SPICE models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 07 Jul 2020 | 07 Jul 2020 |
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 02 Apr 2021 | 02 Apr 2021 | ||
ZIP | 17 Mar 2020 | 17 Mar 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
HSP061-4M10 | Active | QFN-10L | Industrial | Ecopack2 | |
HSP061-4M10
Package:
QFN-10LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
HSP061-4M10 | 5 distributors | Free Sample Buy Direct | Active | EAR99 | NEC | Tape And Reel | QFN-10L | - | 150 | 6 | Uni-Directional | PHILIPPINES | 0.091 / 100 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors