LCP03

NRND

Transient voltage suppressor for dual voltage SLIC
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
The LCP03 has been developed to protect SLICs operating on both negative and positive battery supplies. It provides crowbar mode protection for both TIP and RING lines. The surge suppression is assumed for each wire by two thyristor structures, one dedicated to positive surges the second one for negative surges. LCP03 can be used to help equipment to meet various standards such as UL1950, IEC 60950 / CSAC22.2, UL1459 and TIA-968-A (formerly FCC part68). A Trisil™ meets UL94 V0. (Trisils are UL497B approved - file: E136224).
  • All features

    • Protection IC recommended for ringing SLICs
    • Negative stand-off voltage: VR= -53 V
    • Positive stand-off voltage: VR= 83 V
    • Peak pulse current: IPP= 60 A (5/310 μs)
    • Holding current: IH= 150 mA min.

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LCP03

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
LCP03-1501RL
NRND
SO-8 Industrial Ecopack2

LCP03-1501RL

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
LCP03-1501RL No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel SO-8 - - -53 0.4958 / 100
MORE INFO

Directionality:

Bi-Directional

Unit Price (US$):

0.4958

Country of Origin:

CHINA

LCP03-1501RL

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.4958 / 100

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-8

Operating Temperature (°C)

(min)

-

(max)

-

VRM (V) (max)

-53

Directionality

Bi-Directional

Budgetary Price (US$)* / Qty

0.4958 / 100

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors