LCP154DJF

Active

Programmable transient voltage suppressor for SLIC protection

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This device has been especially designed to protect new high voltage, as well as classical SLICs, against transient overvoltages. Positive overvoltages are clamped by 2 diodes. Negative surges are suppressed by 2 thyristors, their breakdown voltage being referenced to -VBATthrough the gate.
LCP154DJF is specified to comply with ITU-T K20/21/45 and GR1089-Core when associated with Cooper Bussmann Telecom Circuit Protector fuse TCP 1.25 A.
LCP154DJF is packaged in a PowerFLAT™ 5x6 to meet IEC/UL 60950 clearance requirements.
  • All features

    • Programmable transient suppressor
    • Wide negative firing voltage range: VGn= -175 V max.
    • Low dynamic switching voltages: VFP and VDGL
    • Low gate triggering current: IGT= 5 mA max.
    • Peak pulse current:
      • IPP= 100 A (10/1000 μs)
      • IPP= 150 A (5/310 μs)
      • IPP= 500 A (2/10 μs)
    • Holding current: IH= 150 mA min.

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-OET001V1

      Active

      LCP154DJF board to validate lightning protection for SLIC transceivers

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-OET001V1

      Description:

      LCP154DJF board to validate lightning protection for SLIC transceivers

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LCP154DJF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LCP154DJF
Active
PowerFLAT 5x6 Industrial Ecopack2

LCP154DJF

Package:

PowerFLAT 5x6

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerFLAT 5x6

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
LCP154DJF No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel PowerFLAT 5x6 -55 150 175 1.376 / 100
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

1.376

Country of Origin:

CHINA

LCP154DJF

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.376 / 100

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerFLAT 5x6

Operating Temperature (°C)

(min)

-55

(max)

150

VRM (V) (max)

175

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

1.376 / 100

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors