LDP01-26AY

Active

Automotive TVS for load dump protection

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The LDP01-xxAY Transil series have been designed to protect automotive sensitive circuits against surges defined in ISO 7637-2 and ISO 16750 tests A and B also called load-dump. The planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide reliability and stability over time.
LDP01-xxAY is packaged in D²PAK.
  • All features

    • Stand-off voltage range: from 22 to 70 V
    • Low leakage current: 1 μA at 25 °C
    • Operating Tjmax: 175 °C
    • High power capability at Tj max
    • JEDEC registered package outline
    • ROHS and Halogen free
    • Resin meets UL 94, V0
    • AEC-Q101 compliant

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LDP01-26AY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LDP01-26AY
Active
D2PAK Automotive Ecopack1

LDP01-26AY

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (typ)
Budgetary Price (US$)*/Qty
More info
min
max
LDP01-26AY Available at 3 distributors

Distributor availability ofLDP01-26AY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1000 1 Buy from Distributor
MOUSER WORLDWIDE 637 1 Buy from Distributor
Farnell Element14 EUROPE 1000 1 Buy from Distributor

Distributor reported inventory date: 2021-10-20

Distributor Name

DIGIKEY

Stock

1000

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

637

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

1000

Min.Order

1

Distributor reported inventory date: 2021-10-20

Buy Direct
Active
EAR99 NEC Tape And Reel D2PAK -55 175 25.7 1.285 / 50
MORE INFO

Unit Price (US$):

1.285

Country of Origin:

CHINA

LDP01-26AY

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.285 / 50

Distributor availability ofLDP01-26AY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1000 1 Buy from Distributor
MOUSER WORLDWIDE 637 1 Buy from Distributor
Farnell Element14 EUROPE 1000 1 Buy from Distributor

Distributor reported inventory date: 2021-10-20

Distributor Name

DIGIKEY

Stock

1000

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

637

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

1000

Min.Order

1

Distributor reported inventory date: 2021-10-20

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

D2PAK

Operating Temperature (°C)

(min)

-55

(max)

175

Breakdown Voltage (V) (typ)

25.7

Budgetary Price (US$)* / Qty

1.285 / 50

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors