Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The LFTVS10-1F3 is a single line diode designed specifically for the protection of integrated circuits in portable equipment and miniaturized electronic devices subject to ESD and EOS transient overvoltages.

    Key Features

    • Very thin package: 0.605 mm
    • Fast response time
    • Complies with the following standards:IEC 61000-4-2 level 4± 15 kV (air discharge)± 8 kV (contact discharge)
    • Transient voltage suppressor
    • Electrical overstress protection
    • Electrostatic discharge protection
    • Low clamping factor VCL/VBR
    • RoHS compliant
    • Unidirectional device

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool
    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LFTVS10-1F3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LFTVS10-1F3
Active
Chip Scale Package 0.4mm pitch Industrial Ecopack2

LFTVS10-1F3

Package:

Chip Scale Package 0.4mm pitch

Material Declaration**:

Marketing Status

Active

Package

Chip Scale Package 0.4mm pitch

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Stand-off voltage (V) (nom)
Budgetary Price (US$)*/Qty
More info
min
max
LFTVS10-1F3 Available at 3 distributors

Distributor availability ofLFTVS10-1F3

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3735 1 Order Now
MOUSER WORLDWIDE 3400 1 Order Now
Farnell Element14 EUROPE 10000 1 Order Now

Distributor reported inventory date: 2020-10-27

Distributor Name

DIGIKEY

Stock

3735

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

3400

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

10000

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-10-27

Buy Direct
Active
EAR99 NEC Tape And Reel Chip Scale Package 0.4mm pitch - - 8 0.092 / 100
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.092

Country of Origin:

FRANCE

LFTVS10-1F3

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.092 / 100

Distributor availability ofLFTVS10-1F3

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3735 1 Order Now
MOUSER WORLDWIDE 3400 1 Order Now
Farnell Element14 EUROPE 10000 1 Order Now

Distributor reported inventory date: 2020-10-27

Distributor Name

DIGIKEY

Stock

3735

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

3400

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

10000

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-10-27

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

Chip Scale Package 0.4mm pitch

Operating Temperature (°C)

(min)

-

(max)

-

Stand-off voltage (V) (nom)

8

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.092 / 100

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors