Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The LFTVS18-1F3 is a single line diode designed specifically for the protection of integrated circuits in portable equipment and miniaturized electronics devices subject to ESD and EOS transient overvoltages.

    Key Features

    • Strong ESD and EOS protection
    • Very low clamping factor VCL/VBR
    • Unidirectional device
    • Fast response time
    • Very thin package
    • Very small PCB area
    • RoHS compliant
    • Complies with the following standards:
      • IEC 61000-4-2 level 4
        • ±15 kV (air discharge)
        • ±8 kV (contact discharge)

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool
    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia

CAD/EDA Symbols, Footprints and Models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LFTVS18-1F3
Active
Chip Scale Package 0.4mm pitch Industrial Ecopack2

LFTVS18-1F3

Package:

Chip Scale Package 0.4mm pitch

Material Declaration**:

PDF XML

Marketing Status

Active

Package

Chip Scale Package 0.4mm pitch

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Stand-off voltage (V) (nom)
Budgetary Price (US$)*/Qty
More info
min
max
LFTVS18-1F3 Available at 3 distributors

Distributor availability ofLFTVS18-1F3

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 12843 1 Order Now
MOUSER WORLDWIDE 6100 1 Order Now
Farnell Element14 EUROPE 4523 1 Order Now

Distributor reported inventory date: 2020-09-27

Distributor Name

DIGIKEY

Stock

12843

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

6100

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

4523

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-09-27

Buy now
Active
EAR99 NEC Tape And Reel Chip Scale Package 0.4mm pitch - - 12 0.083 / 100
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.083

Country of Origin:

FRANCE

LFTVS18-1F3

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.083 / 100

Distributor availability ofLFTVS18-1F3

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 12843 1 Order Now
MOUSER WORLDWIDE 6100 1 Order Now
Farnell Element14 EUROPE 4523 1 Order Now

Distributor reported inventory date: 2020-09-27

Distributor Name

DIGIKEY

Stock

12843

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

6100

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

4523

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-09-27

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

Chip Scale Package 0.4mm pitch

Operating Temperature (°C)

(min)

-

(max)

-

Stand-off voltage (V) (nom)

12

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.083 / 100

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors