Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The LNBTVS series has been designed to protect LNB voltage regulators in satellite set top boxes against electrostatic discharges according to IEC 61000-4-2, and MIL STD 883, method 3015, and electrical over stress according to IEC 61000-4-4 and 5. These devices can protect against surges up to 6 kV over the whole consumer temperature range (up to 85 °C).

    Planar technology makes these devices suitable for high-end set top boxes to provide reliability and stability over time.
    LNBTVS are packaged in either SMB or SMC (footprints in accordance with IPC 7531 standard).

    Key Features

    • Peak pulse power:
      • up to 3 kW (10/1000 μs)
      • up to 22.5 kW (8/20 μs)
    • Breakdown voltage range: from 23.1 V to 30 V
    • Low clamping factor
    • Unidirectional with low VF(VF= 1.2 V at 3 A)
    • Low leakage current: 0.2 μA at 25 °C
    • Operating Tj max: 150 °C
    • Still IEC 61000-4-5 compliant at Tj= 85 °C with standard footprint
    • High power capability at Tjmax:
      • 1250 W (10/1000 μs)
    • JEDEC registered package outline
    • Compatible with LNBH supply and control ICs
    • Complies with the following standards
      • IEC 61000-4-2 level 4:
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • IEC 61000-4-5
      • MIL STD 883G, method 3015-7: class 3B:
        • 25 kV HBM (human body model)
      • Resin meets UL 94, V0
      • MIL-STD-750, method 2026 solderability
      • EIA STD RS-481 and IEC 60286-3 packing
      • IPC 7531 footprint

Sample & Buy

Part Number
Stand-off voltage (V) (nom)
Directionality
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Approximate Price (US$)* / Qty
Order from ST
Order from Distributors
LNBTVS3-220U 20 Uni-Directional SMB Tape And Reel
NRND
EAR99 - 0.75 / 100.0 Buy now Check Availability

Distributor availability ofLNBTVS3-220U

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1937 1 Order Now
ARROW EUROPE 2500 0 Order Now
MOUSER WORLDWIDE 6959 1 Order Now

Distributor reported inventory date: 2020-04-03

Distributor Name

DIGIKEY

Stock

1937

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

2500

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

6959

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-04-03

LNBTVS3-220U

Stand-off voltage (V) (nom)

20

Directionality

Uni-Directional

Approximate Price (US$)* / Qty

0.75 / 100.0

Distributor availability ofLNBTVS3-220U

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1937 1 Order Now
ARROW EUROPE 2500 0 Order Now
MOUSER WORLDWIDE 6959 1 Order Now

Distributor reported inventory date: 2020-04-03

Distributor Name

DIGIKEY

Stock

1937

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

2500

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

6959

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-04-03

Package

SMB

Packing Type

Tape And Reel

Marketing Status

NRND

Budgetary Price (US$)* / Qty

0.75 / 100.0

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Design Tools

    • Part Number

      Transient voltage suppressor smart selection tool

Mobile Applications

    • Part Number

      Protection product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6932
      Transil™ for low noise block protection
      4.0
      421.44 KB
      PDF
      DS6932

      Transil™ for low noise block protection

    • Description Version Size Action
      AN5376
      MOSFET based dimmer protection
      1.0
      599.49 KB
      PDF
      AN5367
      SIMetrix / SIMPLIS: PSpice model import
      1.0
      948.16 KB
      PDF
      AN5376

      MOSFET based dimmer protection

      AN5367

      SIMetrix / SIMPLIS: PSpice model import

    • Description Version Size Action
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      7.0
      433.12 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

Publications and Collaterals

    • Description Version Size Action
      Power Delivery Protection - Simply cancel ESD and EOS events 1.0
      1.2 MB
      PDF
      Power over Ethernet protection 2.1
      392.11 KB
      PDF
      ST Protection Finder - The new app for Android and iOS 1.0
      1.52 MB
      PDF

      Power Delivery Protection - Simply cancel ESD and EOS events

      Power over Ethernet protection

      ST Protection Finder - The new app for Android and iOS

Part Number RoHS Compliance Grade EStore Price At Frequency Range Automotive Grade Material Declaration**
LNBTVS3-220U
Ecopack2
.75 - _

LNBTVS3-220U

Package:

.75

Material Declaration**:

PDF XML

RoHS Compliance Grade

Ecopack2

EStore Price

.75

At Frequency Range

-

Automotive Grade

_

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback