-
The LNBTVS series has been designed to protect LNB voltage regulators in satellite set top boxes against electrostatic discharges according to IEC 61000-4-2, and MIL STD 883, method 3015, and electrical over stress according to IEC 61000-4-4 and 5. These devices can protect against surges up to 6 kV over the whole consumer temperature range (up to 85 °C).
Planar technology makes these devices suitable for high-end set top boxes to provide reliability and stability over time.
LNBTVS are packaged in either SMB or SMC (footprints in accordance with IPC 7531 standard).Key Features
- Peak pulse power:
- up to 3 kW (10/1000 μs)
- up to 22.5 kW (8/20 μs)
- Breakdown voltage range: from 23.1 V to 30 V
- Low clamping factor
- Unidirectional with low VF(VF= 1.2 V at 3 A)
- Low leakage current: 0.2 μA at 25 °C
- Operating Tj max: 150 °C
- Still IEC 61000-4-5 compliant at Tj= 85 °C with standard footprint
- High power capability at Tjmax:
- 1250 W (10/1000 μs)
- JEDEC registered package outline
- Compatible with LNBH supply and control ICs
- Complies with the following standards
-
IEC 61000-4-2 level 4:
- 15 kV (air discharge)
- 8 kV (contact discharge)
- IEC 61000-4-5
-
MIL STD 883G, method 3015-7: class 3B:
- 25 kV HBM (human body model)
- Resin meets UL 94, V0
- MIL-STD-750, method 2026 solderability
- EIA STD RS-481 and IEC 60286-3 packing
- IPC 7531 footprint
-
IEC 61000-4-2 level 4:
- Peak pulse power:
Featured Videos
This video is presenting ESD protections and Integrated Passives around the MCU
Introduction to surges – EOS and ESD – definition, standards, effects and root cause
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (2)
Resource title | Latest update | |||
---|---|---|---|---|
22 May 2020 |
22 May 2020
|
|||
09 Jul 2019 |
09 Jul 2019
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
|||
02 Oct 2020 |
02 Oct 2020
|
EDA Symbols, Footprints and 3D Models
All resources
HW Model, CAD Libraries & SVD (5 of 8)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 26 May 2020 |
26 May 2020
|
||
ZIP | 14 Apr 2020 |
14 Apr 2020
|
||
ZIP | 26 May 2020 |
26 May 2020
|
||
ZIP | 14 Apr 2020 |
14 Apr 2020
|
||
ZIP | 26 May 2020 |
26 May 2020
|
||
ZIP | 14 Apr 2020 |
14 Apr 2020
|
||
ZIP | 26 May 2020 |
26 May 2020
|
||
ZIP | 14 Apr 2020 |
14 Apr 2020
|
Quality and Reliability
Part Number | RoHS Compliance Grade | EStore Price | At Frequency Range | Automotive Grade | Material Declaration** |
---|---|---|---|---|---|
LNBTVS4-222S |
Ecopack2
|
1.17 | - | _ | |
LNBTVS4-304S |
Ecopack2
|
1.44 | - | _ |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | VRM (V) (nom) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
LNBTVS4-304S | 3 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 28 | Uni-Directional | CHINA | 0.451 / 100 | ||
LNBTVS4-222S | 5 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMC | - | - | 20 | Uni-Directional | CHINA | 0.368 / 100 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors