Product overview
Description
The OCVPB21-13F6 is an integrated ESD, overvoltage and overcurrent protection with an integrated input rectification bridge to give flexibility for wearable and IoT customers to manage properly any kind of USB charging conditions with or without USB cable inversion. Thanks to state of the art high voltage technology, ST can integrate in WLCSP package all required USB stressful high voltage and high current protection conditions (ESD, OVP and OCP) with control signals for wearable and IoT design optimization.-
All features
- USB interface protection between cable and charging circuit during battery charging with:
- Exceeds ESD IEC 61000-4-2 level 4 protection on cable side: ±15 kV contact on bridge inputs, ±12 kV contact on USB data-lines inputs
- Detection of the polarity of the charging cable with rerouting in case of cable inversion thanks to 13 V input rectification bridge
- Overvoltage protection (OVP) up to ± 13 V
- Over current protection (OCP) externally adjustable from 100 mA to 500 mA
- Controlled inrush current
- Over temperature protection
- Under-voltage lockout
- 5 V USB 2.0 data lines protection and multiplexer for data line polarity correction (RON = 6 Ω typical)
- FLAG output signal (open-drain) available to inform thermal shutdown or overvoltage or overcurrent or uncompleted start-up phase
- Proposed in 400µm pitch WLCSP package 13 bumps
- Operating temperature from -30°C to 65°C
- USB interface protection between cable and charging circuit during battery charging with:
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Dec 2020 |
23 Dec 2020
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 |
06 Aug 2019
|
|||
24 Mar 2020 |
24 Mar 2020
|
|||
09 Jul 2019 |
09 Jul 2019
|
|||
28 Feb 2020 |
28 Feb 2020
|
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 |
09 Dec 2020
|
|||
25 Aug 2020 |
25 Aug 2020
|
Presentations (5 of 7)
Resource title | Latest update | |||
---|---|---|---|---|
18 May 2015 |
18 May 2015
|
|||
03 Feb 2020 |
03 Feb 2020
|
|||
18 Dec 2015 |
18 Dec 2015
|
|||
15 Jul 2019 |
15 Jul 2019
|
|||
15 Jul 2019 |
15 Jul 2019
|
|||
15 Jul 2019 |
15 Jul 2019
|
|||
18 May 2015 |
18 May 2015
|
Flyers (3)
Resource title | Latest update | |||
---|---|---|---|---|
07 Sep 2020 |
07 Sep 2020
|
|||
02 Mar 2020 |
02 Mar 2020
|
|||
14 Apr 2020 |
14 Apr 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Jun 2020 |
29 Jun 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
OCVPB21-13F6 |
Active
|
CSP P 0.4 mm | Industrial | Ecopack2 |
|
OCVPB21-13F6
Package:
CSP P 0.4 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
OCVPB21-13F6 | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Tape And Reel | CSP P 0.4 mm | -30 | 65 | - | Uni-Directional | CHINA | 0.674 / 100 |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.674 / 100(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors