Product overview
Description
Transil diodes provide high overvoltage protection by clamping action. Their instantaneous response to transient overvoltages makes them particularly suited to protect voltage sensitive devices such as MOS Technology and low voltage supplied IC’s.-
All features
- Peak pulse power: 600 W (10/1000 μs )
- Stand-off voltage range 6.8 to 440 V
- Unidirectional and bidirectional types
- Low clamping factor
- Fast response time
- UL recognized
- Complies with the following standards
-
IEC 61000-4-2 level 4
- 15 kV (air discharge)
- 8 kV (contact discharge)
-
MIL STD 883G, method 3015-7 Class 3
- HBM (human body model)
-
IEC 61000-4-2 level 4
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
09 Jul 2019 |
09 Jul 2019
|
|||
08 Jul 2014 |
08 Jul 2014
|
|||
14 Dec 2020 |
14 Dec 2020
|
|||
18 Nov 2020 |
18 Nov 2020
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Model, CAD Libraries & SVD (5)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 11 Jan 2021 |
11 Jan 2021
|
||
ZIP | 15 May 2020 |
15 May 2020
|
||
ZIP | 17 Mar 2020 |
17 Mar 2020
|
||
ZIP | 15 May 2020 |
15 May 2020
|
||
ZIP | 17 Mar 2020 |
17 Mar 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
P6KE12CA |
Active
|
DO-15 | Industrial | Ecopack2 |
|
P6KE150A |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE15A |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE15CA |
NRND
|
DO-15 | Industrial | Ecopack2 | |
P6KE180A |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE18A |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE18CA |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE200A |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE200ARL |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE200CA |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE220CA |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE250ARL |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE250CA |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE27A |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE27CA |
Active
|
DO-15 | Industrial | Ecopack2 |
|
P6KE300A |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE300ARL |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE30A |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE30CA |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE33CA |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE36A |
Active
|
DO-15 | Industrial | Ecopack2 |
|
P6KE36CA |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE39A |
Active
|
DO-15 | Industrial | Ecopack2 |
|
P6KE39CA |
Active
|
DO-15 | Industrial | Ecopack2 |
|
P6KE400A |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE400ARL |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE400CA |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE440A |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE440ARL |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE440CA |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE47CA |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE6V8A |
Active
|
DO-15 | Industrial | Ecopack2 | |
P6KE6V8CA |
Active
|
DO-15 | Industrial | Ecopack2 |
P6KE12CA
Package:
DO-15Material Declaration**:
P6KE27CA
Package:
DO-15Material Declaration**:
P6KE36A
Package:
DO-15Material Declaration**:
P6KE39A
Package:
DO-15Material Declaration**:
P6KE39CA
Package:
DO-15Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | VRM (V) (max) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
P6KE440CA | 5 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 376 | Bi-Directional | CHINA | 0.224 / 1k | ||
P6KE250ARL | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 213 | Uni-Directional | CHINA | 0.168 / 1k | ||
P6KE12CA | 7 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 10 | Bi-Directional | CHINA | 0.128 / 1k | ||
P6KE36A | 6 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 31 | Uni-Directional | CHINA | 0.128 / 100 | ||
P6KE30A | 6 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 26 | Uni-Directional | CHINA | 0.128 / 1k | ||
P6KE18A | 7 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 15 | Uni-Directional | CHINA | 0.128 / 1k | ||
P6KE440A | 5 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 376 | Uni-Directional | CHINA | 0.168 / 1k | ||
P6KE440ARL | 1 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 376 | Uni-Directional | CHINA | 0.168 / 100 | ||
P6KE39CA | 6 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 33 | Bi-Directional | CHINA | 0.128 / 100 | ||
P6KE200ARL | 2 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 171 | Uni-Directional | CHINA | 0.168 / 1k | ||
P6KE6V8CA | 8 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 5.8 | Bi-Directional | CHINA | 0.128 / 1k | ||
P6KE300A | 6 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 256 | Uni-Directional | CHINA | 0.168 / 1k | ||
P6KE33CA | 3 distributors |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 28 | Bi-Directional | CHINA | 0.128 / 1k | |||
P6KE47CA | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 40 | Bi-Directional | CHINA | 0.128 / 100 | ||
P6KE15CA | 3 distributors | Buy Direct |
NRND
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 13 | Bi-Directional | CHINA | |||
P6KE6V8A | 6 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 | - | - | 5.8 | Uni-Directional | CHINA | 0.128 / 100 | ||
P6KE27CA | 5 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DO-15 |