SM15T30A

Active

1500 W, 25.6 V TVS in SMC

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The SM15T TVS series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 1500 W 10/1000 μs. This planar technology makes it compatible with high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.
  • All features

    • Peak pulse power:
      • 1500 W (10/1000 μs)
      • up to 10 kW (8/20 μs)
    • Stand-off voltage range from 5 V to 188 V
    • Unidirectional and bidirectional types
    • Low leakage current: 0.2 µA at 25 °C
    • Operating Tj max: 150 °C
    • High power capability at Tj max.: up to 1250 W (10/1000 µs)
    • Lead finishing: matte tin plating

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SM15T30A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SM15T30A
Active
SMC Industrial Ecopack2

SM15T30A

Package:

SMC

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
SM15T30A Available at 3 distributors

Distributor availability ofSM15T30A

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 185 5 Buy from Distributor
Farnell Element14 EUROPE 5730 1 Buy from Distributor
ANGLIA Live EUROPE 165 2500 Buy from Distributor

Distributor reported inventory date: 2021-10-22

Distributor Name

RS COMPONENTS

Stock

185

Min.Order

5

Farnell Element14

Stock

5730

Min.Order

1

ANGLIA Live

Stock

165

Min.Order

2500

Distributor reported inventory date: 2021-10-22

Active
EAR99 NEC Tape And Reel SMC - - 25.6 0.244 / 200
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.244

Country of Origin:

CHINA

SM15T30A

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.244 / 200

Distributor availability ofSM15T30A

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 185 5 Buy from Distributor
Farnell Element14 EUROPE 5730 1 Buy from Distributor
ANGLIA Live EUROPE 165 2500 Buy from Distributor

Distributor reported inventory date: 2021-10-22

Distributor Name

RS COMPONENTS

Stock

185

Min.Order

5

Farnell Element14

Stock

5730

Min.Order

1

ANGLIA Live

Stock

165

Min.Order

2500

Distributor reported inventory date: 2021-10-22

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SMC

Operating Temperature (°C)

(min)

-

(max)

-

VRM (V) (max)

25.6

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.244 / 200

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors