SM5908

Active

1500 W, 5 V TVS in SMC

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This Transil series has been designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, and MIL STD 883, method 3015, and electrical over stress according to IEC 61000-4-4 and 5. These devices are more generally used against surges below 1500 W (10/1000 μs). The Planar technology makes it compatible with high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.
They are packaged in SMC (SMC footprint in accordance with IPC 7531 standard) and DO-201.
  • All features

    • Peak pulse power:
      • 1500 W (10/1000 μs)
    • Stand off voltage: 5 V
    • Unidirectional
    • Operating Tj max: 175 °C
    • High power capability at Tj max:
      • 1500 W (10/1000 μs)
    • JEDEC registered package outline
    • Complies with the following standards
      • IEC 61000-4-2 level 4:
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • IEC 61000-4-5
      • MIL STD 883G, method 3015-7 Class 3B
        • 25 kV HBM (human body model)
      • Resin meets UL 94, V0
      • MIL-STD-750, method 2026 solderability
      • EIA STD RS-481 and IEC 60286-3 packing
      • IPC 7531 footprint

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SM5908

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SM5908
Active
SMC Industrial Ecopack2

SM5908

Package:

SMC

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
SM5908 Available at 4 distributors

Distributor availability ofSM5908

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1381 1 Order Now
RS COMPONENTS EUROPE 1560 1 Order Now
MOUSER WORLDWIDE 1262 1 Order Now
Farnell Element14 EUROPE 6185 1 Order Now

Distributor reported inventory date: 2021-04-11

Distributor Name

DIGIKEY

Stock

1381

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1560

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

1262

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

6185

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-11

Free Sample Buy Direct
Active
EAR99 NEC Tape And Reel SMC - - 5 0.313 / 200
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.313

Country of Origin:

CHINA

SM5908

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.313 / 200

Distributor availability ofSM5908

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1381 1 Order Now
RS COMPONENTS EUROPE 1560 1 Order Now
MOUSER WORLDWIDE 1262 1 Order Now
Farnell Element14 EUROPE 6185 1 Order Now

Distributor reported inventory date: 2021-04-11

Distributor Name

DIGIKEY

Stock

1381

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1560

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

1262

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

6185

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-11

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SMC

Operating Temperature (°C)

(min)

-

(max)

-

VRM (V) (max)

5

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.313 / 200

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors