Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The SM6FY series are designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605.

    The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.

    Key Features

    • AEC-Q101 qualified
    • Peak pulse power: 600 W (10/1000 μs) and 4 kW (8/20 μs)
    • Stand-off voltage range from 5 V to 36 V
    • Unidirectional type
    • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
    • Operating Tj max: 175 °C
    • High power capability at 175 °C (Tj max.) up to 240 W (10/1000 µs)
    • Lead finishing: matte tin platting

Recommended for you

Design Tools

    • Part Number

      Transient voltage suppressor smart selection tool

Mobile Applications

    • Part Number

      Protection product finder application for Android, iOS and Wandoujia

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS13062
      Automotive 600 W TVS in SOD128 Flat
      2.0
      805.99 KB
      PDF
      DS13062

      Automotive 600 W TVS in SOD128 Flat

    • Description Version Size Action
      AN2689
      Protection of automotive electronics from electrical hazards, guidelines for design and component selection
      3.1
      797.51 KB
      PDF
      AN5367
      SIMetrix / SIMPLIS: PSpice model import
      1.0
      948.16 KB
      PDF
      AN2689

      Protection of automotive electronics from electrical hazards, guidelines for design and component selection

      AN5367

      SIMetrix / SIMPLIS: PSpice model import

    • Description Version Size Action
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      7.0
      433.12 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      sm6fxxay Altium Symbol and Footprint files 1.0
      21.91 KB
      ZIP
      sm6fxxay Orcad Symbol and Footprint files 1.0
      14.35 KB
      ZIP

      sm6fxxay Altium Symbol and Footprint files

      sm6fxxay Orcad Symbol and Footprint files

    • Description Version Size Action
      SM6FXXAY model (.lib) and symbols (.olb) 1.0
      5.63 KB
      ZIP

      SM6FXXAY model (.lib) and symbols (.olb)

Publications and Collaterals

    • Description Version Size Action
      ST Protection Finder - The new app for Android and iOS 1.0
      1.52 MB
      PDF
      TVS Flat for automotive: ISO 7637/10605 rated and 175°C capability 1.0
      760.25 KB
      PDF

      ST Protection Finder - The new app for Android and iOS

      TVS Flat for automotive: ISO 7637/10605 rated and 175°C capability

    • Description Version Size Action
      Automotive-grade protection devices and rectifiers 1.0
      825.43 KB
      PDF

      Automotive-grade protection devices and rectifiers

    • Description Version Size Action
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Electric vehicle (EV) ecosystem

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SM6F16AY
Active
SOD128Flat Automotive Ecopack2

SM6F16AY

Package:

SOD128Flat

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOD128Flat

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Breakdown Voltage (V) (typ)
Directionality
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
SM6F16AY No availability of distributors reported, please contact our sales office - - SOD128Flat Tape And Reel
Active
EAR99 MALAYSIA 0.094 / 1k

SM6F16AY

Breakdown Voltage (V) (typ)

-

Directionality

-

Budgetary Price (US$)*/Qty

0.094 / 1k

Package

SOD128Flat

Packing Type

Tape And Reel

Marketing Status

Active

Budgetary Price (US$)* / Qty

0.094 / 1k

ECCN (US)

EAR99

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors