SM6T250CAY

Active

Automotive 600 W, 213 V TVS in SMB

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The SM6T250CAY Transil series has been designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to IEC 61000-4-2 and ISO 10605. The planar technology makes this device compatible with high-end circuits where low leakage current and high junction temperature are required to provide reliability and stability over time. SM6T250CAY is packaged in SMB (SMB footprint in accordance with IPC 7531 standard).
  • All features

    • Peak pulse power:
      • 600 W (10/1000 μs)
      • 4 kW (8/20 μs)
    • Stand-off voltage 213 V
    • Bidirectional type
    • Low leakage current:
      • 200 nA at 25 °C
      • 1 μA at 85 °C
    • Operating Tj max: 175 °C
    • High power capability at Tj max
    • JEDEC registered package outline
    • Resin meets UL 94, V0
    • AEC-Q101 qualified
    • Complies with the following standards
      • IEC 61000-4-2 exceeds level 4:
        • 30 kV (air discharge)
        • 30 kV (contact discharge)
      • ISO 10605, C = 330 pF, R = 330 Ω exceeds level 4:
        • 30 kV (air discharge)
        • 30 kV (contact discharge)
      • ISO 7637-2

Recommended for you

Related Applications

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SM6T250CAY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SM6T250CAY
Active
SMB Automotive Ecopack2

SM6T250CAY

Package:

SMB

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMB

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (typ)
Budgetary Price (US$)*/Qty
More info
min
max
SM6T250CAY Available at 4 distributors

Distributor availability ofSM6T250CAY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 147 1 Order Now
RS COMPONENTS EUROPE 4275 1 Order Now
AVNET AMERICA 2500 0 Order Now
MOUSER WORLDWIDE 4318 1 Order Now

Distributor reported inventory date: 2021-05-14

Distributor Name

DIGIKEY

Stock

147

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

4275

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

2500

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

4318

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-05-14

Free Sample Buy Direct
Active
EAR99 NEC Tape And Reel SMB - - 250 0.1761 / 1k
MORE INFO

Directionality:

Bi-Directional

Unit Price (US$):

0.1761

Country of Origin:

CHINA

SM6T250CAY

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.1761 / 1k

Distributor availability ofSM6T250CAY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 147 1 Order Now
RS COMPONENTS EUROPE 4275 1 Order Now
AVNET AMERICA 2500 0 Order Now
MOUSER WORLDWIDE 4318 1 Order Now

Distributor reported inventory date: 2021-05-14

Distributor Name

DIGIKEY

Stock

147

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

4275

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

2500

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

4318

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-05-14

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SMB

Operating Temperature (°C)

(min)

-

(max)

-

Breakdown Voltage (V) (typ)

250

Directionality

Bi-Directional

Budgetary Price (US$)* / Qty

0.1761 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors