Product overview
Description
The SM6T series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2 and MIL STD 883, method 3015, and electrical overstress according to IEC 61000-4-4 and 5. This device is more generally used against surges below 600 W (10/1000 μs). The Planar technology makes it suitable for high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.The SM6T series are packaged in SMB.
-
All features
- Peak pulse power: 600 W (10/1000 μs) and 4 kW (8/20 μs)
- Stand-off voltage range from 5 V to 188 V
- Unidirectional and bidirectional types
- Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
- Operating Tj max: 150 °C
- High power capability at Tj max.: up to 515 W (10/1000 µs)
- Lead finishing: matte tin plating
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Sep 2020 |
14 Sep 2020
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
09 Jul 2019 |
09 Jul 2019
|
|||
08 Jul 2014 |
08 Jul 2014
|
|||
14 Dec 2020 |
14 Dec 2020
|
|||
18 Nov 2020 |
18 Nov 2020
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SM6T27CA |
Active
|
SMB | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | VRM (V) (max) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
SM6T27CA | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMB | - | - | 23.1 | Bi-Directional | CHINA | 0.076 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors