SM6T6V8CA

Active

600 W, 5.8 V TVS in SMB

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The SM6T series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2 and MIL STD 883, method 3015, and electrical overstress according to IEC 61000-4-4 and 5. This device is more generally used against surges below 600 W (10/1000 μs). The Planar technology makes it suitable for high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.
The SM6T series are packaged in SMB.
  • All features

    • Peak pulse power: 600 W (10/1000 μs) and 4 kW (8/20 μs)
    • Stand-off voltage range from 5 V to 188 V
    • Unidirectional and bidirectional types
    • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
    • Operating Tj max: 150 °C
    • High power capability at Tj max.: up to 515 W (10/1000 µs)
    • Lead finishing: matte tin plating

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SM6T6V8CA

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SM6T6V8CA
Active
SMB Industrial Ecopack2

SM6T6V8CA

Package:

SMB

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
SM6T6V8CA Available at 9 distributors

Distributor availability ofSM6T6V8CA

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 183 1 Order Now
YOSUN ASIA/PACIFIC 2500 1 Order Now
COMPEL EUROPE 116483 1 Order Now
RS COMPONENTS EUROPE 4230 10 Order Now
AVNET AMERICA 7500 0 Order Now
FUTURE WORLDWIDE 4895 1 Order Now
Newark Element14 AMERICA 500 0 Order Now
MOUSER WORLDWIDE 10424 1 Order Now
Farnell Element14 EUROPE 319 1 Order Now

Distributor reported inventory date: 2021-03-05

Distributor Name

DIGIKEY

Stock

183

Min.Order

1

Region

WORLDWIDE Order Now

YOSUN

Stock

2500

Min.Order

1

Region

ASIA/PACIFIC Order Now

COMPEL

Stock

116483

Min.Order

1

Region

EUROPE Order Now

RS COMPONENTS

Stock

4230

Min.Order

10

Region

EUROPE Order Now

AVNET

Stock

7500

Min.Order

0

Region

AMERICA Order Now

FUTURE

Stock

4895

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

500

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

10424

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

319

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-03-05

Free Sample Buy Direct
Active
EAR99 NEC Tape And Reel SMB - - 5.8 0.076 / 1k
MORE INFO

Directionality:

Bi-Directional

Unit Price (US$):

0.076

Country of Origin:

CHINA

SM6T6V8CA

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.076 / 1k

Distributor availability ofSM6T6V8CA

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 183 1 Order Now
YOSUN ASIA/PACIFIC 2500 1 Order Now
COMPEL EUROPE 116483 1 Order Now
RS COMPONENTS EUROPE 4230 10 Order Now
AVNET AMERICA 7500 0 Order Now
FUTURE WORLDWIDE 4895 1 Order Now
Newark Element14 AMERICA 500 0 Order Now
MOUSER WORLDWIDE 10424 1 Order Now
Farnell Element14 EUROPE 319 1 Order Now

Distributor reported inventory date: 2021-03-05

Distributor Name

DIGIKEY

Stock

183

Min.Order

1

Region

WORLDWIDE Order Now

YOSUN

Stock

2500

Min.Order

1

Region

ASIA/PACIFIC Order Now

COMPEL

Stock

116483

Min.Order

1

Region

EUROPE Order Now

RS COMPONENTS

Stock

4230

Min.Order

10

Region

EUROPE Order Now

AVNET

Stock

7500

Min.Order

0

Region

AMERICA Order Now

FUTURE

Stock

4895

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

500

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

10424

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

319

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-03-05

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SMB

Operating Temperature (°C)

(min)

-

(max)

-

VRM (V) (max)

5.8

Directionality

Bi-Directional

Budgetary Price (US$)* / Qty

0.076 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors