-
The SMA4FY Transil series are designed to protect sensitive automotive circuits against surges defined in ISO 7637 series and against electrostatic discharges according to ISO 10605.
The Planar technology makes it compatible with high-end circuits wherelow leakage current and high junction temperature are required to provide long term reliability and stability.
Key Features
- AEC-Q101 qualified
- Peak pulse power: 400 W (10/1000 μs) and 2.5 kW (8/20 μs)
- Flat and thin package: 1 mm
- Stand-off voltage range from 5 V to 188 V
- Unidirectional type
- Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
- Operating Tj max: 175 °C
- High power capability at Tj max.: up to 200 W (10/1000 µs)
- Lead finishing: matte tin plating
Featured Videos
This video is presenting ESD protections and Integrated Passives around the MCU
Introduction to surges – EOS and ESD – definition, standards, effects and root cause
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Nov 2020 |
24 Nov 2020
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
|||
09 Jul 2019 |
09 Jul 2019
|
|||
14 Dec 2020 |
14 Dec 2020
|
|||
18 Nov 2020 |
18 Nov 2020
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Flyers (3)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
|||
04 Nov 2020 |
04 Nov 2020
|
|||
20 Feb 2019 |
20 Feb 2019
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
HW Model, CAD Libraries & SVD (3)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 15 Nov 2019 |
15 Nov 2019
|
||
ZIP | 18 May 2020 |
18 May 2020
|
||
ZIP | 16 Mar 2020 |
16 Mar 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SMA4F33AY |
Active
|
SMA Flat | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (typ) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
SMA4F33AY | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMA Flat | - | - | - | Uni-Directional | MOROCCO | 0.092 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors