Product overview
Description
The SMA4F Transil series are designed to protect sensitive circuits against transient surges. The planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.-
All features
- Peak pulse power: 400 W (10/1000 μs) and 2.5 kW (8/20 μs)
- Flat and thin package: 1 mm
- Stand-off voltage range from 5 V to 188 V
- Unidirectional type
- Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
- Operating Tj max: 175 °C
- High power capability at Tj max.: up to 200 W (10/1000 µs)
- Lead finishing: matte tin plating
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 | 23 Nov 2020 |
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
09 Jul 2019 | 09 Jul 2019 | |||
08 Jul 2014 | 08 Jul 2014 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Mar 2021 | 24 Mar 2021 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 | 25 Aug 2020 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 | 09 Apr 2021 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
SPICE models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 12 Nov 2019 | 12 Nov 2019 |
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 18 May 2020 | 18 May 2020 | ||
ZIP | 16 Mar 2020 | 16 Mar 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SMA4F70A | Active | SMA Flat | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | VRM (V) (max) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
SMA4F70A | 3 distributors | Free Sample Buy Direct | Active | EAR99 | NEC | Tape And Reel | SMA Flat | - | - | 70 | Uni-Directional | MOROCCO | 0.062 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors