Product overview
Description
The SMA6TY Transil series has been designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according to ISO 10605. The planar technology makes this device compatible with high-end circuits where low leakage current and high junction temperature are required to provide reliability and stability over time. SMA6TY are packaged in SMA.-
All features
- AEC-Q101 qualified
- Peak pulse power:
- 600 W (10/1000 μs) and 4 kW (8/20 μs)
- Stand-off voltage range: from 5 V to 70 V
- Unidirectional and bidirectional types
- Low leakage current:
- 0.2 μA at 25 °C and 1 μA at 85 °C
- Operating Tj max: 150 °C
- JEDEC registered package outline
- Lead finishing: matte tin plating
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Nov 2020 |
18 Nov 2020
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
17 Mar 2021 |
17 Mar 2021
|
|||
09 Jul 2019 |
09 Jul 2019
|
|||
14 Dec 2020 |
14 Dec 2020
|
|||
24 Mar 2021 |
24 Mar 2021
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Flyers (3)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 |
09 Apr 2021
|
|||
04 Nov 2020 |
04 Nov 2020
|
|||
20 Feb 2019 |
20 Feb 2019
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Mar 2021 |
25 Mar 2021
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
SPICE models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 17 Dec 2020 |
17 Dec 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SMA6T28AY |
Active
|
SMA | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (typ) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
SMA6T28AY | 3 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMA | - | - | 28.1 | Uni-Directional | CHINA | 0.2 / 200 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors