SMB15F22A

Active

1500 W, 22 V TVS in SMB Flat

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The SMB15FxxA series are designed to protect sensitive circuits against surges. The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.
  • All features

    • Peak pulse power: 1500 W (10/1000 μs) and 10 kW (8/20 μs)
    • Flat and thin package: 1 mm
    • Stand-off voltage range: from 5 V to 64 V
    • Unidirectional type
    • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
    • Operating Tj max: 175 °C
    • High power capability at Tj max.: 1100 W (10/1000 µs)
    • Lead finishing: matte tin plating

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SMB15F22A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SMB15F22A
Active
SMB Flat Industrial Ecopack2

SMB15F22A

Package:

SMB Flat

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMB Flat

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
SMB15F22A Available at 4 distributors

Distributor availability ofSMB15F22A

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 5000 1 Buy from Distributor
RS COMPONENTS EUROPE 4975 1 Buy from Distributor
MOUSER WORLDWIDE 4970 1 Buy from Distributor
Farnell Element14 EUROPE 200 1 Buy from Distributor

Distributor reported inventory date: 2021-10-15

Distributor Name

DIGIKEY

Stock

5000

Min.Order

1

Region

WORLDWIDE Buy from Distributor

RS COMPONENTS

Stock

4975

Min.Order

1

MOUSER

Stock

4970

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

200

Min.Order

1

Distributor reported inventory date: 2021-10-15

Free Sample Buy Direct
Active
EAR99 NEC Tape And Reel SMB Flat - - 22 0.211 / 300
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.211

Country of Origin:

MOROCCO

SMB15F22A

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.211 / 300

Distributor availability ofSMB15F22A

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 5000 1 Buy from Distributor
RS COMPONENTS EUROPE 4975 1 Buy from Distributor
MOUSER WORLDWIDE 4970 1 Buy from Distributor
Farnell Element14 EUROPE 200 1 Buy from Distributor

Distributor reported inventory date: 2021-10-15

Distributor Name

DIGIKEY

Stock

5000

Min.Order

1

Region

WORLDWIDE Buy from Distributor

RS COMPONENTS

Stock

4975

Min.Order

1

MOUSER

Stock

4970

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

200

Min.Order

1

Distributor reported inventory date: 2021-10-15

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SMB Flat

Operating Temperature (°C)

(min)

-

(max)

-

VRM (V) (max)

22

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.211 / 300

Country of Origin

MOROCCO

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors