SMB6F100A

Active

600 W, 100 V TVS in SMB Flat

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The SMB6FxxA series are designed to protect sensitive circuits against surges. The Planar technology makes it compatible with high-end circuits where low leakage current and high junction temperature are required to provide long term reliability and stability.
  • All features

    • Peak pulse power: 600 W (10/1000 μs) and 4 kW (8/20 μs)
    • Flat and thin package: 1 mm
    • Stand-off voltage range from 5 V to 188 V
    • Unidirectional type
    • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
    • Operating Tj max: 175 °C
    • High power capability at Tj max.: up to 470 W (10/1000 µs)
    • Lead finishing: matte tin plating

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SMB6F100A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SMB6F100A
Active
SMB Flat Industrial Ecopack2

SMB6F100A

Package:

SMB Flat

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMB Flat

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
SMB6F100A Available at 3 distributors

Distributor availability ofSMB6F100A

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 9730 1 Order Now
FUTURE WORLDWIDE 10000 5000 Order Now
MOUSER WORLDWIDE 8724 1 Order Now

Distributor reported inventory date: 2021-05-04

Distributor Name

DIGIKEY

Stock

9730

Min.Order

1

Region

WORLDWIDE Order Now

FUTURE

Stock

10000

Min.Order

5000

Region

WORLDWIDE Order Now

MOUSER

Stock

8724

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-05-04

Buy Direct
Active
EAR99 NEC Tape And Reel SMB Flat - - 100 0.078 / 1k
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.078

Country of Origin:

MOROCCO

SMB6F100A

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.078 / 1k

Distributor availability ofSMB6F100A

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 9730 1 Order Now
FUTURE WORLDWIDE 10000 5000 Order Now
MOUSER WORLDWIDE 8724 1 Order Now

Distributor reported inventory date: 2021-05-04

Distributor Name

DIGIKEY

Stock

9730

Min.Order

1

Region

WORLDWIDE Order Now

FUTURE

Stock

10000

Min.Order

5000

Region

WORLDWIDE Order Now

MOUSER

Stock

8724

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-05-04

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SMB Flat

Operating Temperature (°C)

(min)

-

(max)

-

VRM (V) (max)

100

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.078 / 1k

Country of Origin

MOROCCO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors