SMC30J15A

Active

3000 W,15 V TVS in SMC

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The SMC30J TVS series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 3000 W 10/1000 μs. This planar technology makes it compatible with high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.
  • All features

    • Peak pulse power:
      • 3000 W (10/1000 μs)
      • up to 36 kW (8/20 μs)
    • Stand-off voltage range from 5 V to 48 V
    • Unidirectional and bidirectional types
    • Low leakage current: 0.2 µA at 25 °C
    • Operating Tj max: 175 °C
    • JEDEC registered package outline
    • Resin meets UL94, V0
    • Lead finishing: matte tin plating

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SMC30J15A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SMC30J15A
Active
SMC Industrial Ecopack2

SMC30J15A

Package:

SMC

Material Declaration**:

Marketing Status

Active

Package

SMC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
SMC30J15A Available at 2 distributors

Distributor availability ofSMC30J15A

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 83 1 Order Now
Farnell Element14 EUROPE 1038 1 Order Now

Distributor reported inventory date: 2021-05-12

Distributor Name

DIGIKEY

Stock

83

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

1038

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-12

Buy Direct
Active
EAR99 NEC Tape And Reel SMC -55 175 15 0.642 / 100
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.642

Country of Origin:

CHINA

SMC30J15A

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.642 / 100

Distributor availability ofSMC30J15A

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 83 1 Order Now
Farnell Element14 EUROPE 1038 1 Order Now

Distributor reported inventory date: 2021-05-12

Distributor Name

DIGIKEY

Stock

83

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

1038

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-12

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SMC

Operating Temperature (°C)

(min)

-55

(max)

175

VRM (V) (max)

15

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.642 / 100

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors