-
The SMP100LC is a series of low capacitance transient surge arrestors designed for the protection of high data rate communication equipment. The low capacitance of the devices avoids any distortion of the signal and is compatible with digital transmission line cards (xDSL, ISDN...).
SMP100LC series tested and confirmed compatible with Cooper Bussmann Telecom Circuit Protector TCP 1.25A.
The SMP100LC-xxx with the fuse TCP1.25A or TCP2A is compliant with Telcordia GR1089 (lightning and AC power fault tests), ITU-T K20/K21 (lightning and AC power fault tests), TIA/EIA-IS-968 (formerly FCC Part 68 lightning tests), and UL60950 (AC power fault tests). The use of the TCP1.25A allows the SMP100LC-xxx to be safe for the 2nd level (B criteria) AC power fault tests.Key Features
- Bidirectional crowbar protection
- Voltage range from 8 V to 400 V
- Low capacitance from 20 pF to 45 pF @ 2 V
- Low leakage current: IR= 2 μA max
- Holding current: IH= 150 mA min.
- Repetitive peak pulse current:IPP= 100 A (10/1000 μs)
- Benefits
- Trisils are not subject to ageing and provide a fail safe mode in short circuit for better protection.
- Helps equipment meet main standards such as UL60950, IEC 950 / CSA C22.2 and UL1459.
- Epoxy meets UL94, V0.
- Package is JEDEC registered (DO-214AA).
- Complies with the following standards
- GR-1089 Core
- ITU-T-K20/K21
- IEC 61000-4-5
- IEC 61000-4-2 level 4
- TIA/EIA IS-968
- UL497B recognized, UL file E136224
Featured Videos
This video is presenting ESD protections and Integrated Passives around the MCU
Introduction to surges – EOS and ESD – definition, standards, effects and root cause
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 May 2020 |
22 May 2020
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Sep 2010 |
29 Sep 2010
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
HW Model, CAD Libraries & SVD (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 15 May 2020 |
15 May 2020
|
||
ZIP | 14 Mar 2019 |
14 Mar 2019
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SMP100LC-140 |
Active
|
SMB | Industrial | Ecopack2 |
|
SMP100LC-160 |
Active
|
SMB | Industrial | Ecopack2 | |
SMP100LC-200 |
Active
|
SMB | Industrial | Ecopack2 |
|
SMP100LC-230 |
Active
|
SMB | Industrial | Ecopack2 | |
SMP100LC-25 |
Active
|
SMB | Industrial | Ecopack2 |
|
SMP100LC-270 |
Active
|
SMB | Industrial | Ecopack2 |
|
SMP100LC-35 |
Active
|
SMB | Industrial | Ecopack2 |
|
SMP100LC-400 |
Active
|
SMB | Industrial | Ecopack2 |
|
SMP100LC-65 |
Active
|
SMB | Industrial | Ecopack2 | |
SMP100LC-8 |
Active
|
SMB | Industrial | Ecopack2 | |
SMP100LC-90 |
Active
|
SMB | Industrial | Ecopack2 |
|
SMP100LC-140
Package:
SMBMaterial Declaration**:
SMP100LC-200
Package:
SMBMaterial Declaration**:
SMP100LC-25
Package:
SMBMaterial Declaration**:
SMP100LC-270
Package:
SMBMaterial Declaration**:
SMP100LC-35
Package:
SMBMaterial Declaration**:
SMP100LC-400
Package:
SMBMaterial Declaration**:
SMP100LC-90
Package:
SMBMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Peak pulse current (A) (typ) (@ 10/1000µs, GR1089) | VRM (V) (max) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
SMP100LC-8 | 6 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMB | - | - | 100 | - | CHINA | 0.331 / 1k | ||
SMP100LC-140 | 3 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMB | - | - | 100 | - | CHINA | 0.331 / 1k | ||
SMP100LC-400 | 3 distributors |
Active
|
EAR99 | NEC | Tape And Reel | SMB | - | - | 100 | - | MOROCCO | 0.504 / 1k | |||
SMP100LC-90 | 3 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMB | - | - | 100 | - | CHINA | 0.331 / 1k | ||
SMP100LC-35 | 8 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMB | - | - | 100 | - | CHINA | 0.331 / 1k | ||
SMP100LC-65 | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Tape And Reel | SMB | - | - | 100 | - | CHINA | 0.331 / 1k | |||
SMP100LC-200 | 6 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMB | - | - | 100 | - | CHINA | 0.331 / 1k | ||
SMP100LC-160 | 4 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMB | - | - | 100 | - | CHINA | 0.331 / 1k | ||
SMP100LC-270 | 9 distributors |
Active
|
EAR99 | NEC | Tape And Reel | SMB | - | - | 100 | - | CHINA | 0.331 / 100 | |||
SMP100LC-230 | 5 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMB | - | - | 100 | - | CHINA | 0.331 / 1k | ||
SMP100LC-25 | 7 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMB | - | - | 100 | - | CHINA | 0.331 / 100 |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.504 / 1kMarketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.331 / 1kMarketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.331 / 100(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors