Product overview
Description
The SMP30 series has been designed to protect telecommunication equipment against lightning and transient induced by AC power lines. The package / die size ratio has been optimized by using the SMA package.-
All features
- Bidirectional crowbar protection
- Voltage range from 62 V to 270 V
- Low capacitance from 10 pFto 20 pF typ.@ 50 V
- Low leakage current: IR= 2 μA max.
- Holding current: IH= 150 mA min.
- Repetitive peak pulse current:IPP= 30 A (10/1000 μs)
- Benefits
- Trisils are not subject to ageing and provide a fail safe mode in short circuit for a better protection.
- This device can be used to help equipment meet various standards such as UL1950, IEC950 / CSA C22.2, UL1459 and FCC part 68.
- Trisils have UL94 V0 approved resin.
- SMA package is JEDEC registered (DO-214AC).
- Trisils are UL497B approved (file: E136224).
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Model, CAD Libraries & SVD (3)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 11 Dec 2020 |
11 Dec 2020
|
||
ZIP | 15 May 2020 |
15 May 2020
|
||
ZIP | 05 Feb 2019 |
05 Feb 2019
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SMP30-240 |
Active
|
SMA | Industrial | Ecopack2 | |
SMP30-270 |
Active
|
SMA | Industrial | Ecopack2 | |
SMP30-62 |
Active
|
SMA | Industrial | Ecopack2 |
|
SMP30-68 |
Active
|
SMA | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Peak pulse current (A) (typ) (@ 10/1000µs, GR1089) | VRM (V) (max) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
SMP30-62 | 2 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMA | - | - | 30 | - | CHINA | 0.22 / 100 | ||
SMP30-68 | 3 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMA | - | - | 30 | - | CHINA | 0.22 / 100 | ||
SMP30-240 | 2 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMA | - | - | 30 | - | CHINA | 0.22 / 100 | ||
SMP30-270 | 3 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SMA | - | - | 30 | - | CHINA | 0.22 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors