SPT01-335DEE

Active
Education

Automation sensor transient and overvoltage protection

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The SPT01-335 is specifically designed for the protection of 24 V proximity sensors. It implements the reverse polarity and the overvoltage protection of the sensor power supply and the power switch overvoltage protection.

    It provides a very compact and flexible solution offering two connections for PNP or NPN sensors as shown in and Figure 9.
    Thanks to high performance ST technology, the SPT01-335 protects the proximity sensor to the highest level compliant with IEC 61000-4-2, IEC 61000-4-4 and IEC 60947-5-2 / IEC 61000-4-5 standards.

    Key Features

    • Triple diode array for power bus protection, switch protection and reverse blocking protection
    • Flexible connection for NPN low side or PNP high side sensor configuration
    • 6 V to 36 V supply voltage range
    • Stand-off voltage: 36 V
    • Minimum breakdown voltage VBR: 38 V
    • 8/20 μs 2A maximum clamping voltage: 46 V
    • Direct sensor switches current: 300 mA
    • Blocking diode drop forward voltage VF: 1 V at 300 mA
    • Blocking diode maximum 10 ms square pulse current IFSM: 1 A
    • Ambient temperature: -40 °C to +100 °C
    • QFN3x3-6L 1 mm flat package: 3x3 mm
    • Voltage surge: EN 60947-5-2 or IEC 61000-4-5 with RCC = 500 Ω: ±1 kV
    • Electrostatic discharge ESD, IEC 61000-4-2: ± 8 kV in contact, ± 15 kV in air
    • Electrical transient immunity, IEC 61000-4-4: ±2 kV

Sample & Buy

Part Number
Marketing Status
Stand-off voltage (V) (nom)
Directionality
Package
Packing Type
Budgetary Price (US$)*
Quantity
ECCN (US)
More info
Order from Distributors
Order from ST
SPT01-335DEE
Active
36 Uni-Directional QFN-6L+3EP Tape And Reel 0.818 50 EAR99
MORE INFO

Country of Origin:

MALAYSIA

Check Availability

Distributor availability ofSPT01-335DEE

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2578 1 Order Now
RS COMPONENTS EUROPE 2540 1 Order Now
AVNET AMERICA 6000 0 Order Now
MOUSER WORLDWIDE 5519 1 Order Now

Distributor reported inventory date: 2020-02-25

Distributor Name

DIGIKEY

Stock

2578

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

2540

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

6000

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

5519

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-25

Buy now

SPT01-335DEE

Marketing Status

Active

Stand-off voltage (V) (nom)

36

Unit Price (US$)

0.818*

Distributor availability ofSPT01-335DEE

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2578 1 Order Now
RS COMPONENTS EUROPE 2540 1 Order Now
AVNET AMERICA 6000 0 Order Now
MOUSER WORLDWIDE 5519 1 Order Now

Distributor reported inventory date: 2020-02-25

Distributor Name

DIGIKEY

Stock

2578

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

2540

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

6000

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

5519

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-25

Directionality

Uni-Directional

Package

QFN-6L+3EP

Packing Type

Tape And Reel

Unit Price (US$)

0.818

Quantity

50

ECCN (US)

EAR99

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Design Tools

    • Part Number

      Transient voltage suppressor smart selection tool

Mobile Applications

    • Part Number

      Protection product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5985
      Automation sensor transient and overvoltage protection
      4.0
      772.19 KB
      PDF
      DS5985

      Automation sensor transient and overvoltage protection

    • Description Version Size Action
      AN4209
      Design methodology for repetitive voltage suppressors (RVS) in repetitive mode: STRVS
      2.2
      647.09 KB
      PDF
      AN2863
      Smart inductive proximity switch with SPT01-335DEE
      1.1
      199.75 KB
      PDF
      AN4209

      Design methodology for repetitive voltage suppressors (RVS) in repetitive mode: STRVS

      AN2863

      Smart inductive proximity switch with SPT01-335DEE

    • Description Version Size Action
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      7.0
      433.12 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      SPT01-335DEE PSpice model (.lib) and symbols (.olb) 1.0
      3.4 KB
      ZIP

      SPT01-335DEE PSpice model (.lib) and symbols (.olb)

Publications and Collaterals

    • Description Version Size Action
      Repetitive voltage suppressors for overvoltage protection 1.0
      1.29 MB
      PDF
      ST Protection Finder - The new app for Android and iOS 1.0
      1.52 MB
      PDF

      Repetitive voltage suppressors for overvoltage protection

      ST Protection Finder - The new app for Android and iOS

    • Description Version Size Action
      Products and solutions for solar energy 1.0
      1.29 MB
      PDF

      Products and solutions for solar energy

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPT01-335DEE
Active
QFN-6L+3EP Industrial Ecopack2

SPT01-335DEE

Package:

QFN-6L+3EP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-6L+3EP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback