STIEC45-33AS

Active

Transil (TVS) for IEC 61000-4-5 compliance

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STIEC45 Transil series has been designed to protect DC power supply lines according to IEC 61000-4-5. This device protects circuits against electrical fast transients (EFT) according to IEC 61000-4-4 and ETS EN 300 386. Protection against electrostatic discharges is provided according to IEC 61000-4-2 and MIL STD 883 Method 3015. Planar technology makes these devices suitable for high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.
The STIEC45 device is packaged in SMC (SMC footprint in accordance with IPC 7351 standard).
  • All features

    • Peak pulse current: 500 A (1.2/50 μs, 8/20 μs)
    • Stand-off voltage range: from 24 V to 68 V
    • Unidirectional types: STIEC45-xxAS
      • Reverse: Clamping starts at VBR
      • Forward: Clamping starts around 0.6 V
    • Bidirectional types: STIEC45-xxACS
      • Clamping starts at VBRon both directions
    • Low leakage current
      • 0.2 μA at 25 °C
      • 1 μA at 85 °C
    • Operating Tj max: 150 °C
    • High peak current capability at Tj max: 410 A 8/20 μs
    • JEDEC registered package outline
    • RoHS2 compliant

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STIEC45-33AS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number RoHS Compliance Grade EStore Price At Frequency Range Automotive Grade Material Declaration**
STIEC45-33AS
Ecopack2
1.91 - _

STIEC45-33AS

Package:

1.91

Material Declaration**:

PDF XML

RoHS Compliance Grade

Ecopack2

EStore Price

1.91

At Frequency Range

-

Automotive Grade

_

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
STIEC45-33AS Available at 2 distributors

Distributor availability ofSTIEC45-33AS

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 18 1 Order Now
RS COMPONENTS EUROPE 2045 1 Order Now

Distributor reported inventory date: 2021-04-15

Distributor Name

DIGIKEY

Stock

18

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

2045

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-15

Active
EAR99 NEC Tape And Reel SMC -55 150 33 0.38 / 300
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.38

Country of Origin:

CHINA

STIEC45-33AS

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.38 / 300

Distributor availability ofSTIEC45-33AS

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 18 1 Order Now
RS COMPONENTS EUROPE 2045 1 Order Now

Distributor reported inventory date: 2021-04-15

Distributor Name

DIGIKEY

Stock

18

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

2045

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-15

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SMC

Operating Temperature (°C)

(min)

-55

(max)

150

VRM (V) (max)

33

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.38 / 300

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors