Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The STRVSX series is a TVS family created to provide simple and effective solutions for designers working on circuits that require protection from repetitive overvoltage.

    The STRVSX series is highly reliable and suits applications where the surge frequency makes the protected device temperature increase, for example, MOSFET protection in fly back configuration.
    Additional support for designers using these devices is available in the STMicroelectronics application note AN4209: “Design methodology for repetitive voltage suppressors (RVS) in repetitive mode: STRVS”.

    Key Features

    • Clamping voltage characteristics defined at 25 °C, 85 °C and 125 °C
    • Stand-off voltage range: from 85 V to 188 V
    • Low leakage current: 0.2 μA at 25 °C
    • Maximum operating junction temperatures:
      • SMB and SMC: 150 °C
      • DO-15 and DO-201: 175°C

Sample & Buy

Part Number
Marketing Status
Stand-off voltage (V) (nom)
Directionality
Package
Packing Type
Budgetary Price (US$)*
Quantity
ECCN (US)
More info
Order from Distributors
Order from ST
STRVS280X02F
NRND
188 Uni-Directional DO-201 Tape And Reel - EAR99
MORE INFO

Country of Origin:

-

Check Availability

Distributor availability ofSTRVS280X02F

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 450 1 Order Now
Newark Element14 AMERICA 150 0 Order Now
ARROW AMERICA 37800 600 Order Now
MOUSER WORLDWIDE 2358 1 Order Now

Distributor reported inventory date: 2019-07-15

Distributor Name

RS COMPONENTS

Stock

450

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

150

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

37800

Min.Order

600

Region

AMERICA Order Now

MOUSER

Stock

2358

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-07-15

Buy now

STRVS280X02F

Marketing Status

NRND

Stand-off voltage (V) (nom)

188

Unit Price (US$)

*

Distributor availability ofSTRVS280X02F

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 450 1 Order Now
Newark Element14 AMERICA 150 0 Order Now
ARROW AMERICA 37800 600 Order Now
MOUSER WORLDWIDE 2358 1 Order Now

Distributor reported inventory date: 2019-07-15

Distributor Name

RS COMPONENTS

Stock

450

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

150

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

37800

Min.Order

600

Region

AMERICA Order Now

MOUSER

Stock

2358

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-07-15

Directionality

Uni-Directional

Package

DO-201

Packing Type

Tape And Reel

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Design Tools

    • Part Number

      Transient voltage suppressor smart selection tool

Development Tools

    • Part Number

      Protection product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9372
      ST repetitive voltage suppressor
      4.0
      268.35 KB
      PDF
      DS9372

      ST repetitive voltage suppressor

    • Description Version Size Action
      AN4209
      Design methodology for repetitive voltage suppressors (RVS) in repetitive mode: STRVS
      2.1
      647.88 KB
      PDF
      AN4209

      Design methodology for repetitive voltage suppressors (RVS) in repetitive mode: STRVS

    • Description Version Size Action
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      6.0
      444.57 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

Publications and Collaterals

    • Description Version Size Action
      Repetitive voltage suppressors for overvoltage protection 1.0
      1.29 MB
      PDF
      ST Protection Finder - The new app for Android and iOS 1.0
      1.52 MB
      PDF

      Repetitive voltage suppressors for overvoltage protection

      ST Protection Finder - The new app for Android and iOS

    • Description Version Size Action
      Products and solutions for solar energy 1.0
      1.29 MB
      PDF

      Products and solutions for solar energy

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STRVS280X02F
NRND
DO-201 Industrial Ecopack2

STRVS280X02F

Package:

DO-201

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

DO-201

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.