TPN3021

Active

Tripolar overvoltage protection for network interfaces

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The TPN is a low capacitance transient surge arrestor designed for protection of high debit rate communication networks. Its low capacitance avoids distorsion of the signal as it has been designed for T1/E1 and Ethernet networks.
  • All features

    • Triple crowbar protection
    • Low capacitance
    • Low holding current: IH= 30 mA minimum
    • Surge current: IPP = 200 A, 2/10 μs, IPP = 30 A, 10/1000 μs
    • Benefits
      • Trisil™ technology is not subject to ageing and provides a fail safe mode in short circuit for a better protection.
      • This device can be used to help equipment to meet main standards such as UL1950, IEC 950 / CSA C22.2 and UL1459.
      • Trisils have UL94 V0 approved resin.
      • SO8 package is JEDEC registered.
      • Trisils comply with the following standards GR-1089 Core, ITU-T-K20/K21, VDE0433, VDE0878, IEC 61000-4-2.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TPN3021

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TPN3021RL
Active
SO-8 Industrial Ecopack2

TPN3021RL

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
TPN3021RL Available at 3 distributors

Distributor availability ofTPN3021RL

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 925 1 Buy from Distributor
MOUSER WORLDWIDE 1008 1 Buy from Distributor
Farnell Element14 EUROPE 4785 1 Buy from Distributor

Distributor reported inventory date: 2021-10-16

Distributor Name

RS COMPONENTS

Stock

925

Min.Order

1

MOUSER

Stock

1008

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

4785

Min.Order

1

Distributor reported inventory date: 2021-10-16

Buy Direct
Active
EAR99 NEC Tape And Reel SO-8 - - 28 0.514 / 100
MORE INFO

Directionality:

Bi-Directional

Unit Price (US$):

0.514

Country of Origin:

CHINA

TPN3021RL

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.514 / 100

Distributor availability ofTPN3021RL

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 925 1 Buy from Distributor
MOUSER WORLDWIDE 1008 1 Buy from Distributor
Farnell Element14 EUROPE 4785 1 Buy from Distributor

Distributor reported inventory date: 2021-10-16

Distributor Name

RS COMPONENTS

Stock

925

Min.Order

1

MOUSER

Stock

1008

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

4785

Min.Order

1

Distributor reported inventory date: 2021-10-16

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-8

Operating Temperature (°C)

(min)

-

(max)

-

VRM (V) (max)

28

Directionality

Bi-Directional

Budgetary Price (US$)* / Qty

0.514 / 100

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors