USBLC6-4SC6Y

Active

Automotive very low capacitance ESD protection

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The USBLC6-4SC6Y is a monolithic device dedicated to ESD protection of high speed interfaces, such as USB 2.0, Ethernet links and video lines. Its very low line capacitance secures a high level of signal integrity without compromising in protecting sensitive chips against the most stringent characterized ESD strikes.
  • All features

    • Very low leakage current: 10 nA
    • RoHS compliant
    • AEC Q101 qualified
    • Benefits
      • Very low capacitance between lines to GND for optimized data integrity and speed
      • Low PCB space consumption, 9 mm² maximum foot print
      • Enhanced ESD protection: ISO10605 up to 25 kV guaranteed at device level
      • ESD protection of VBUS
      • High reliability offered by monolithic integration
      • Fast response time
      • Consistent D+ / D- signal balance:
        • Very low capacitance matching toleranceI/O to GND = 0.015 pF
        • Compliant with USB 2.0 requirements
    • Complies with the following standards
      • ISO10605, C = 150 pF, R = 330 Ω
        • 25 kV (air discharge)
        • 15 kV (contact discharge)
      • ISO10605, C = 330 pF, R = 330 Ω
        • 15 kV (air discharge)
        • 15 kV (contact discharge)
      • ISO 7637-3
        • Pulse 3a: Vs = -150 V
        • Pulse 3b: Vs = +100 V

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-OET003V1

      Active

      Evaluation board for automotive-grade ESD protection

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-OET003V1

      Description:

      Evaluation board for automotive-grade ESD protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - USBLC6-4SC6Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
USBLC6-4SC6Y
Active
SOT23-6L Automotive Ecopack2

USBLC6-4SC6Y

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
USBLC6-4SC6Y Available at 4 distributors

Distributor availability ofUSBLC6-4SC6Y

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 8722 1 Order Now
RS COMPONENTS EUROPE 2250 1 Order Now
Newark Element14 AMERICA 500 0 Order Now
Farnell Element14 EUROPE 2509 1 Order Now

Distributor reported inventory date: 2021-07-31

Distributor Name

DIGIKEY

Stock

8722

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

2250

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

500

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

2509

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-07-31

Active
EAR99 NEC Tape And Reel SOT23-6L -40 150 6 0.162 / 100
MORE INFO

Unit Price (US$):

0.162

Country of Origin:

MALAYSIA

USBLC6-4SC6Y

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.162 / 100

Distributor availability ofUSBLC6-4SC6Y

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 8722 1 Order Now
RS COMPONENTS EUROPE 2250 1 Order Now
Newark Element14 AMERICA 500 0 Order Now
Farnell Element14 EUROPE 2509 1 Order Now

Distributor reported inventory date: 2021-07-31

Distributor Name

DIGIKEY

Stock

8722

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

2250

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

500

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

2509

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-07-31

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT23-6L

Operating Temperature (°C)

(min)

-40

(max)

150

Breakdown Voltage (V) (min)

6

Budgetary Price (US$)* / Qty

0.162 / 100

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors